Skip to main content
Renesas Electronics Corporation

Smart Remote-Controlled Tankless Gas Water Heater

Overview

Description

This tankless gas water heater design enhances the user experience by utilizing two controllers—one in the kitchen and one in the bathroom. Users can remotely control both the water temperature and flow. The system includes two MCUs, a sensor, a Wi-Fi® module, and a temperature and humidity sensor, offering a compact and cost-effective design.

System Benefits:

  • A single power source for the entire system enables uninterrupted long-distance control.
  • A high-accuracy temperature and humidity sensor allows precise monitoring and adjustment.
  • Separate controllers in the kitchen and bathroom provide convenient remote operation.
  • Supports both Bluetooth® Low Energy (LE) and Wi-Fi for versatile remote control options.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioClock GeneratorClock GeneratorClock GeneratorSheet.1Sheet.2Sheet.3Sheet.4CN104CN104CN104Buck Regulator 1Buck RegulatorBuck RegulatorRS-485 Transceiver 1RS-485 TransceiverRS-485 TransceiverRS-485 Transceiver 2RS-485 TransceiverRS-485 TransceiverTemperature SensorTemperature SensorTemperature SensorBuck Regulator 2Buck RegulatorBuck RegulatorAUX PowerAUX PowerAUX PowerRemote ControlRemote ControlRemote ControlMain ControlMain ControlMain ControlTouch KeySheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Touch KeySheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127LCD/LED Segment DisplaySheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Sheet.158Sheet.159ONONSheet.160OFFOFFSheet.161Sheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168LCD/LED Segment Display.169Sheet.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199ONONSheet.200OFFOFFSheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208 KeyKeyKeySheet.211Sheet.212LEDLEDLEDSheet.2143.3V3.3V3.3VSheet.21612V12V12VSheet.218Sheet.219KeyKeyKeySheet.223Sheet.224 3.3V3.3V3.3VSheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233 3.3V3.3V3.3V 12V12V12VSheet.240Solenoid ValveConnector ArrowConnector Arrow.714Sheet.237Sheet.241Sheet.33Sheet.49Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.275MOSFET x3MOSFET x3MOSFET x3Sheet.277Sheet.278 LEDLEDLEDSheet.280FanFanFanValveValveValvePumpPumpPump 12V12V12V 24/27V24/27V24/27V36V36V36VSheet.287Sheet.288Sheet.289Sheet.290Sheet.300MCU 1MCUMCUGPIOGPIOGPIOUARTUARTUARTSheet.301MCU 2MCUMCU GPIOGPIOGPIO UARTUARTUART GPIOGPIOGPIO UARTUARTUART PWMPWMPWMI2CI2CI2CWi-Fi ModuleWi-Fi ModuleWi-Fi ModuleSheet.303 3.3V3.3V3.3VFan.1000.1011Sheet.1012Sheet.1013Sheet.1014Sheet.1015Sheet.1016Sheet.1017Sheet.1018Sheet.1019Sheet.1020Sheet.1021Optional: 32KHz 12/20M XTAL ReplacementOptional: 32KHz 12/20M XTAL ReplacementOptional: 32KHz 12/20M XTAL Replacement
Exiting Interactive Block Diagram

Support