Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0~4.0V
  • Low on-state resistance: RDS(on) = 21mΩ max.
  • ID = 20A
  • Low input capacitance
  • Low thermal resistance
  • Package: μSO8-FL (3x3)
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE210N10R1SZN2 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The ultra-compact package is approximately 90% smaller than the traditional DPAK, helping reduce board space and enhance design flexibility. Additionally, it uses Wettable Flank leads that provide excellent solderability and support reliable optical inspection.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeμSO8-FL 3x3 BSC
Gate LevelStandard
VDSS (Max) (V)100
ID (A)20
RDS (ON) (Max) @10V (mohm)21
Pch (W)37
Ciss (Typical) (pF)930
Qg typ (nC)16
Series NameREXFET-1

Package Options

Pkg. TypeLead Count (#)
uSO8-FL8

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
Interactive block diagram of the tankless gas water heater system features two MCUs, a sensor, a temperature and humidity sensor and supports both Bluetooth Low Energy and Wi-Fi.
Smart Remote-Controlled Tankless Gas Water Heater
Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control.

Additional Applications

  • Motor Control
  • Energy Infrastructure
  • Industrial Automation
  • DC/DC Power Conversion
  • Power Tools
  • Robotics

Applied Filters: