Skip to main content
Renesas Electronics Corporation

Overview

The CN328-EVK evaluation kit provides a total power delivery adaptor solution, including boost power factor correction (PFC), quasi-resonant flyback controller power, DC/DC buck, low-dropout regulator (LDO), MOSFET (metal-oxide-semiconductor field-effect transistor), and MCU.

Features

  • Fully featured all-in-one mobile charger
  • High-performance PFC and AC/DC control
  • High-performance DC/DC buck devices provide efficient power
  • Low-power and high-performance Renesas RL78/G12 MCU series
  • Active integrated PFC meets worldwide PFC requirement standards

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for CN328-EVK

Sample & Buy

CN328-EVK

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RL78/G12 (R5F1026AASP) Target Board

RL78/G12 (R5F1026AASP) Target Board

Offers a compact platform for evaluating the RL78/G12 MCU. Supports basic development and debugging workflows.

Application Block Diagrams

100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.