Skip to main content
Renesas Electronics Corporation

Features

  • High efficiency synchronous buck regulator with up to 97% efficiency
  • ±10% output voltage margining
  • Adjustable current limit
  • Start-up with prebiased output
  • Internal soft-start - 1ms or adjustable, internal/external compensation
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - default at 1MHz
  • External synchronization up to 4MHz - master to slave phase shifting capability
  • Peak current limiting, hiccup mode short-circuit protection and over-temperature protection

Description

The ISL8018 is a high efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 8A continuous output current from a 2. 7V to 5. 5V input supply. The output voltage is adjustable from 0. 6V to VIN. With an adjustable current limit, reverse current protection, prebias start and over-temperature protection, the ISL8018 offers a highly robust power solution. It uses current control architecture to deliver fast transient response and excellent loop stability. The ISL8018 integrates a pair of low ON-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 250mV dropout at 8A output current. Adjustable frequency and synchronization allow the ISL8018 to be used in applications requiring low noise. The ISL8018 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides high efficiency by reducing switching losses at light loads. The ISL8018 is offered in a space saving 20 Ld 3x4 QFN lead free package with exposed pad lead frames for excellent thermal performance. The complete converter occupies less than 96. 8mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)5.5
Output Current (Max) [Rail 1] (A)8
Switching Frequency Range (Typical) (kHz)500 - 4000
Control TypeCurrent Mode
Peak Efficiency (%)97
IQ [Rail 1] (µA)70
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 3.0 x 0.90200.5

Application Block Diagrams

Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
Scalable HMI SMARC SoM with AI block diagram showing MPU, LPDDR4, eMMC, Wi-Fi/Bluetooth, Ethernet, USB, HDMI, CAN, camera, and display interfaces.
Scalable HMI SMARC SoM with AI
Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI.

Applied Filters: