Skip to main content
Renesas Electronics Corporation

Features

  • In-System Programmability
  • Multiple-Time Programmable Memory
  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD
    • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Eleven Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
    • Serial Communications: I2C Protocol Interface
    • 2-Kbit (256 x 8) I2C-Compatible (2-Wire) Serial EEPROM Emulation with Software Write Protection
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter with Edge Detector
    • Three Oscillators (OSC)
      • 2.048 kHz Oscillator
      • 2.048 MHz Oscillator
      • 25 MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

Description

The SLG46826 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
VDD2 (V)1.71 - 5.5
GPIOs (#)17
ACMP Channels (#)2, 4
CNT/DLY (Max) (#)8
LUTs (Max) (#)19
D Flip-flops (DFFs) (#)17
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeMTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4
TSSOP6.4 x 6.5200.65

Application Block Diagrams

The handheld analog gaming console block diagram features a modern ForgeFPGA architecture, flexible power consumption control and low standby power.
Handheld Analog Gaming Console
Analog gaming console with hardware-accurate emulation of classic systems and minimal input latency.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Portable UV disinfector block diagram features ultra-low power and low-cost MCU, high-performance AC/DC adapters, and integrated single-cell Li-ion or Li-polymer charger.
Portable Ultraviolet (UV) Disinfector
Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: