Skip to main content
Renesas Electronics Corporation

Features

  • Real-Time Clock (RTC) counts seconds, minutes, hours, day, date, month, and year with leap-year compensation valid up to 2100
  • 56-Byte battery-backed Non Volatile RAM for data storage
  • Fast mode I2C Serial interface
  • Automatic power-fail detect and switch circuitry
  • Programmable square-wave output
  • Packaged in 8-pin MSOP, 8-pin SOIC, or 16-pin SOIC (surface-mount package with an integrated crystal)
  • Industrial temperature range (-40°C to +85°C)

Description

The 1338 is a serial real-time clock (RTC) device that consumes ultra-low power and provides a full binary-coded decimal (BCD) clock/calendar with 56 bytes of battery backed Non-Volatile Static RAM. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. Access to the clock/calendar registers is provided by an I2C interface capable of operating in fast I2C mode. Built-in Power-sense circuitry detects power failures and automatically switches to the backup supply, maintaining time and date operation.

Parameters

AttributesValue
Output Freq Range (MHz)1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768
Power Consumption Typ (mW)10
Output TypeLVCMOS
Package Area (mm²)9, 19.1
InterfaceI2C
Alarms (#)0
Supply Voltage Vcc (Min) (V)1.8
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Battery Current (nA)300
Time Keeping Current (µA)1.4
SRAM56 Bytes
Selectable Frequency Output1
Accuracy±20 ppm
Inputs (#)1
Input Freq (MHz)0.032768 - 0.032768
Input TypeCrystal
Output Banks (#)1
Core Voltage (V)2.5V, 3.3V, 5V, 5.5V
Output Voltage (V)2.5V, 3.3V, 5V, 5.5V
Product CategoryReal-Time Clocks, Real-Time Clocks, Real-Time Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27
TSSOP3.0 x 3.0 x 0.9780.65

Application Block Diagrams

Multi-Display HMI SoM Block Diagram
Multi-Display HMI SoM
SOM with optimized power and timing supports multi-display embedded applications.
System on Module (SoM) Block Diagram
Power & Timing SoM for RZ/G2E
Power and timing SoM ensures precise timing and efficient power distribution.

Applied Filters: