Skip to main content
Renesas Electronics Corporation

Features

  • 80MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
    • *Typical for RXv2 core
  • Wide operating voltage range: 2.7V to 5.5V
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 32KB code flash, 12KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • Diverse package lineup from 48 to 64 pins
  • Up to 80 general-purpose I/O ports
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 80MHz PWM
    • 3 channels for 3-phase complementary switching, 4 channels for single-phase complementary switching
  • 12-bit A/D converter x 3 units, 12-bit D/A converter x 2 channels
  • Comparator x 4 channels, single-ended PGA x 4 channels

Description

The RX24T Group is a 32-bit microcontroller suited for dual inverter control that has a built-in Floating-Point Unit (FPU) which enables it to easily program complex inverter control algorithms.

Parameters

AttributesValue
Main CPURXv2
Program Memory (KB)128, 256, 384, 512
RAM (KB)16, 32
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 5.5
I/O Ports48, 58, 78, 80
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)80
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)4
I2C (#)4
CAN (ch)0, 1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)17, 21, 28, 36
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)13, 17
8-Bit Timer (ch)8
Standby operable timerNo
12-Bit A/D Converter (ch)12, 17, 22
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0, 2
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP14 x 14 x 1.71000.5
LFQFP14 x 14 x 1.7 (PLQP0100KB-B) / 14 x 14 x 1.6 (PLQP0100KP-A)1000.5
LQFP14 x 14 x 1.7640.8
LQFP14 x 14 x 1.7800.65

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Absolute Inductive Position Sensor Block Diagram
Absolute Inductive Position Sensor
Cost-effective sensor system with a customizable design supports high-speed operations up to 250,000 RPM.
Heat pump control system block diagram features a dedicated motor control MCU, power line communication and Wi-Fi modules.
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Portable EV Charger Block Diagram
Portable EV Charger
Portable DC charger for EVs powered by 48V battery stacks, featuring Bluetooth connectivity.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Resolver motor control system block diagram features an MCU, full-bridge FET drivers, buck regulators and RS-485 transceivers.
Resolver Motor Control for Small Industrial Robots
Compact robotic system offers precise motion control, robust design, and reduced development time.
Point-of-Sale Printer Controller Block Diagram
Point-of-Sale Printer Controller
Mini printer design integrates dual BLDC control, rich HMI, and secure cloud connectivity.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • Industrial
  • Office automation
  • Home appliances

Applied Filters: