Features
- Meets proposed mandatory federal efficiency standards for external power supplies
- AccuSwitch™ - Integrated 800V power bipolar junction transistor (BJT)
- Adaptively controlled soft start-up - Fast yet smooth start-up into large capacitive loads
- Optimized for 5W output power range capable
- Easily meets Energy Star® AC-DC power supply efficiency specs (Rev. 2.0)
- Less than 30mW no-load power consumption
- PrimAccurate™ - Primary-side control, no optocoupler needed
- Quasi-resonant control for optimal efficiency
- EZ-EMI™ design to easily meet global EMI specifications
- 64kHz PWM switching frequency
- Fully protected from fault conditions:
- Over-temperature protection
- Output overvoltage and overcurrent
- Sense-resistor short circuit protection
Description
Integrated with a highly accurate control circuit, the iW1816 operates in a quasi-resonant mode allowing it to easily meet global energy efficiency standards, with less than 30mW of no-load power consumption.
The iW1816 includes an adaptive soft-start circuit that intelligently controls start-up over a range of output voltages from 5V to 12V and higher, and into capacitive loads up to 6000µF, making it ideal for applications such as smart meters, home appliances and networking equipment. The iW1816 also incorporates Renesas' PrimAccurate™ primary-side digital control algorithms that enable a fully isolated solution without the need for an optocoupler, reducing cost and solution size while greatly improving reliability. Additional functionality includes full protection from over-temperature, overvoltage and overcurrent conditions as well as EZ-EMI® design techniques to allow for a solution that easily meets global EMI specifications.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | PSR Flyback |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| UVLO Rising (V) | 11 |
| UVLO Falling (V) | 4 |
| VBIAS (Max) (V) | 16 |
| PWMs (#) | 1 |
| Output Power Max (W) | 5 |
| Switching Frequency (KHz) | 64 - 64 |
| No Load Power (mW) | 30 |
| Controller / Integrated | Integrated |
| Advanced Features | AccuSwitch, EZ-EMI, PrimAccurate |
| Temp. Range (°C) | -40 to +125°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| SOIC-7 | 7 | 1.27 |
Application Block Diagrams
| Smart Heat Pump Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity. | |
| Scalable Oven Platform Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs. | |
| Wi-Fi-Connected Switch Mode Power Supply (SMPS) Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices. | |
| Mid-Range CSA Aliro-Ready Smart Lock The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption. | |
| 6‑ and 9‑Axis Industrial Motor Control with Ethernet High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications. | |
| AC Drive & General Purpose Inverter System This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters. | |
| e-AI-Ready GUI Controller for Appliances and Industrial Systems The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity. | |
| Smart Heat Pump Controller Smart controllers offer remote access, energy monitoring, and smart home integration for heat pumps. | |
| Digital Power System High-efficiency digital power systems for EV, energy, and industrial applications. | |
| Motor Control System with Industrial Network and Functional Safety This motor control system integrates MPU and MCU for efficient industrial motor control and networking. | |
| Motor Control with Resolver Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems. |
Additional Applications
- Smart meters
- Motor control
- Networking devices
- Home automation and appliances
Applied Filters: