Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit for RX24T is the perfect starter kit for developers who are new to the RX24T. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX24T immediately after opening the box. Please use this product to experience the performance and functions of the RX24T.

Features

  • Such as IIC and SCI the communication function can be evaluated.
  • Including sample codes and easy to understand coding technique. Sample programs will be available in Renesas website.
  • Required IBM-PC compatible PC (need USB interface, processor 1GHz over), OS: Windows 8/7/Vista (other than the listed OS is not supported).

Products in the Design

Sample & Buy

Applied Filters:

Videos & Training

Support

Support Communities

  1. RX24T/E2

    Hello, how do I design the simulation programming circuit of the RX24T?

    Nov 5, 2024