Skip to main content
Renesas Electronics Corporation

Overview

The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate motor control using the corresponding microcontroller offered by Renesas.

The CPU cards on this page have not been confirmed to be RoHS2 compliant.

Products in the Design

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Evaluation System for BLDC Motor

Demonstrates a low‑voltage brushless DC motor solution for easy motor control evaluation. Designed to support quick setup and testing of motor behavior.

Videos & Training

News & Blog Posts

Support

Support Communities

  1. RX24T E2 Lite Debug

    Hi. I am trying to debug my code in e2 studio for an RX24T device (FINE interface). When I try to connect, I am getting the following output: PowerSuppy() Failed RxTargetDevice::startConnection() Rx_Init_E1_E20() Failed I verified connection to the micro using the "renesas flash programmer 3.19 ...

    Sep 16, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.