Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High current transfer ratio (CTR = 200% TYP. @ IF = 1mA)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Small and thin package (4-pin SOP)
  • Ordering number of taping product: PS2711-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2711-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SOP for high density applications. The package is an SOP (Small Outline Package) type for high density mounting applications.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)40
Isolation Voltage (Vrms)3750
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
Creepage Distance (mm)5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

Heat pump control system block diagram features a dedicated motor control MCU, power line communication and Wi-Fi modules.
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Currency counter block diagram features a highly integrated MCU, high‑accuracy counterfeit detection and NFC‑based authentication.
Currency Counter with Counterfeit Detection
Complete currency counter with TMR sensor, MCU, USB or IrDA, and LCD for fast, accurate counterfeit detection.

Applied Filters: