Skip to main content
Renesas Electronics Corporation

Operational Amplifiers

Operational amplifiers provide the foundation for accurate signal conditioning across a wide range of analog designs. Built on CMOS technology, our portfolio supports low‑voltage operation, low power consumption, and high input impedance—making these devices well-suited for precision sensing and signal‑chain applications.

Our op amp portfolio spans general‑purpose solutions through application‑specific devices, including options optimized for automotive use. Key capabilities include high slew rate, high output current, and full‑swing output to support demanding performance requirements across instrumentation, medical, communications, and industrial systems.

Expanding package options enable smaller designs and closer placement to sensors, while extended operating temperature ranges support use in harsh environments. Automotive‑grade operational amplifiers compliant with AEC‑Q100 further enable reliable performance in safety‑ and reliability‑critical systems.

Compare All Products

Support

Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.