Skip to main content
Renesas Electronics Corporation

Overview

The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate the motor in combination with a CPU card for motor control. After purchase, you can download the software from the website and start evaluating immediately.

Features

  • Permanent magnet synchronous motor (brushless DC motor)
  • Three-shunt current detection function
  • Supports Motor Control Development Support Tool Renesas Motor Workbench
  • Overcurrent protection function
  • With optional CPU cards (sold separately), various motor control MCUs can be evaluated.
  • This product is a successor product of "24V Motor Control Evaluation System for RX23T"
  • Compatible with higher voltage and current than conventional kits (48V / 5A)
  • Compatible with existing CPU cards
  • Since the sample programs released in Evaluation System for BLDC Motor and 24V Motor Control Evaluation System for RX23T are different, please use the appropriate kit according to the control method you are considering. 24V Motor Control Evaluation System for RX23T will be integrated into the Evaluation System for BLDC Motor in the future.
  • Included items
    • 48V inverter board
    • Permanent magnet synchronous motor
    • Cables
    • This solution kit does not include a CPU card. Please purchase the desired CPU card before use.

Applications

Motor Control

Products in the Design

Sample & Buy

Renesas Evaluation System for BLDC Motor

Evaluation System for BLDC Motor

RTK0EMX270S00020BJ Active
Description:Evaluation System for BLDC Motor
1u | $315.74Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

24V Motor Control Evaluation System for RX23T

The 24V Motor Control Evaluation System for RX23T offered by Renesas makes it easy for users to evaluate motor solutions.

This product is a discontinued product. Please consider using the successor product, Evaluation System for BLDC Motor (P/N: RTK0EMX270S00020BJ).

Kit Contents

CPU Card for Motor Control

Extends Renesas motor control evaluation systems with MCU-specific CPU cards. Enables rapid evaluation of motor control applications across supported MCU platforms.

RX23T Motor Control Reference Platform

YROTATE-IT-RX23T is a Renesas motor control reference design based on the RX23T 32-bit MCU designed to drive 3-phase permanent magnet motors.

The kit can manage up to 48V DC motors and up to 5A peak. It is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the... Read More

Multiple Motor Control Reference Design

The Multiple Motor Control reference design can be used for controlling three or four motors with a single microcontroller (MCU). The RX72T 32-bit MCU used in this design has extensive timer functions and can handle pulse-width modulation (PWM) outputs and encoder signal inputs for three motors.... Read More