Skip to main content
Renesas Electronics Corporation
Order Now

Overview

This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver is included, and evaluation can be started immediately after purchasing the kit using software that can be downloaded from the web.

Features

  • Stepping motor servo control kit, which performs stepper motor servo control using an inverter circuit based on current and position feedback information.
  • A board equipped with the R17PMK440CNVA4438 stepping motor with resolver sensor manufactured by MinebeaMitsumi Inc. and the RAA3064002GFP resolver-to-digital converter manufactured by Renesas Electronics is included for high-resolution position control.
  • A CPU card equipped with the RX24T motor control microcontroller is included, and motor control using a resolver can be realized with RX24T.
  • Sample code with resolver driver corresponding to the kit is available.
  • Supports motor control development support tool Renesas Motor Workbench, and is ideal for learning and debugging motor control using a kit.
  • Kit Contents
    • 48V inverter board
    • RX24T CPU card with RDC IC
    • Stepping motor with resolver sensor
      (MinebeaMitsumi Inc.: R17PMK440CNVA4438)
    • Various cables

Applications

Motor Control

Products in the Design

HIP4082
80V/1.25A Peak Current Full Bridge FET Driver
ISL3156E
16kV ESD Protected, RS-485/RS-422 Differential Transceiver with Full Fail-safe Rx
ISL9001A
LDO with Low ISUPPLY, High PSRR
ISL9005A
LDO with Low ISUPPLY, High PSRR
RAA3064002GFP
Resolver-to-Digital Converters
RJK1054DPB
Nch Power MOSFET 100V 20A 22mohm LFPAK56

Sample & Buy

Evaluation System for Stepping Motor with Resolver

RX Evaluation System for Stepping Motor with Resolver

RTK0EMX270S01020BJ Active
1u | $465.29Budgetary Price