Overview
Software and hardware package for realizing Functional Safety over EtherCAT (FSoE) slave function.
- To overcome the challenges of evaluating and developing an FSoE system easier and faster
- Best optimized BOM cost by integrating EtherCAT + FSoE Slave function with two chips
- Allows evaluation of Renesas’ IEC 61508 Functional Safety Solution FSoE Reference Software for RX MCU
- Keeping flexibility to connect customers' non-safety system
What is inside:
- Two-chip, RX72M and RX23T configuration, functional safety reference board (user manual, schematics, and BOM list)
- RX FSoE Reference Software (scan QR code inside the kit)
- Software development handbook
Plug into the FSoE master device and other tools to set up your FSoE slave environment (not included in the kit)
Requires a commercial license agreement when using the software in the customer’s final product.
Features
- Hardware Functionality
- HFT = 1
- No external network communication IC is needed. Coexist with EtherCAT slave communication by the RX72M built-in EtherCAT slave controller and FSoE functions.
- Both RX72M and RX23T have dedicated ICE connectors for software development. LEDs to check Safety/Non-Safety data in/out.
- Software and Documents (scan QR code inside the kit)
- Software packages to run the FSoE Remote I/O system
- Sample software for RX72M-RX23T FSoE Development Kit
- Sample projects for FSoE Remote IO System (emergency stop switch control system, safety input port control system, and analog sensor input)
- Software developer’s handbook: Guidelines on how to use RX FSoE Development Kit.
- Software packages to run the FSoE Remote I/O system
Products in the Design

Evaluation Board/Kit
IA-FUSA-EVK Active
Industrial Automation Functional Safety Evaluation Boards Featuring RX MCUs

Sample & Buy
RTK0EF0115D01001BJ
Active1u | $1,494.12Budgetary Price
Applications
Videos & Training
What is Functional Safety? Why do you need Functional Safety? Why does Renesas have the leading solution? Check out this video for an easy explanation about this complex topic. Functional Safety Solutions from Renesas – it really is that easy!
Additional Videos
Events & Webinars
News & Blog Posts
Blog Post Dec 20, 2022 |
Blog Post Oct 20, 2022 |
Blog Post Sep 15, 2022 |
Blog Post Jul 29, 2022 |
News Mar 9, 2022 |
Blog Post Mar 1, 2022 |
Blog Post Sep 21, 2021 |
News Sep 29, 2020 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.