Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Starter Kit+ for RX72M is the perfect starter kit for developers who are new to the RX72M (Code Flash 4MB, Pin Count 224-pin). The kit includes an LCD display module and an on-chip debugging emulator. The integrated development environment is provided by Renesas, so you can start evaluating RX72M immediately after opening the box. Please use this product to experience the performance and functions of the RX72M.

Features

  • R5F572MNDDBD: Code Flash 4MB, Pin Count 224-pin
  • R5F572MNHDBD: Supported Encrypt Function, Code Flash 4MB, Pin Count 224-pin
  • 1 channel EtherCAT® can be evaluated.
  • RX72M builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated Note1.
  • Equipped with an SD slot for SDHI evaluation.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  • In addition, RSPI (Renesas Serial Peripheral Interface), QSPI (Quad Serial Peripheral Interface), etc. can be evaluated.
  • Sample codes will be available in Renesas website. They make it easy to understand the coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported)
  • Note: The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.

Products in the Design

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

2-Axis Robot Arm Reference Design

Demonstrate high‑precision multi‑axis motion control using a reference design optimized for trajectory control and robotic applications.

Videos & Training

Support

Support Communities

  1. rx72M Ethernet

    Dear, is it available a demo source code that use r_ether_rx that only answer to a ping. Few week ago i remember that i see it somewhere, but now I'm not able to find it. Thanks Massimo

    Mar 2, 2021