Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-Speed communication (15 Mbps)
  • High temperature operation (-40 to +125°C)
  • High common mode (dv/dt) tolerant (CMH, CML = ±50 kV/μs MIN.)
  • High isolation voltage (BV = 3750 Vr.m.s.)
  • Low input drive current (IFHL = 2.0 mA MAX.)
  • Low voltage power supply operation (VDD = 2.7 V~5.5 V)
  • Low pulse width distortion (PWD = 20 ns MAX.)
  • Ordering number of tape product : RV1S9160ACCSP-100x#KC0:2500 pcs/reel
  • Pb free product
  • Safety standards approval UL :UL1577, Double protection CSA :CAN/CSA-C22.2 No.62368-1, Basic insulation VDE :DIN EN 60747-5-5 (Option)

Description

The RV1S9160A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)15 Mbps
Output TypeCMOS
Absolute max. rated Power Supply Voltage (V)6
Isolation Voltage (Vrms)3750
VOL max. (V)0.1
tPHL/tPLH max. (ns)60/60
CMTI min. (kV/µs)50
IDDH max. (mA)2
IDDL max. (mA)2
IFHL (Max) (mA)2
SW PWD max. (ns)20
Creepage Distance (mm)4.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
This industrial Ethernet gateway platform allows connecting Modbus RTU/TCP devices to modern Ethernet networks.
Industrial Ethernet Gateway and Sensor System
Quick-start modules enable seamless Ethernet connectivity for sensors and gateways.
Industrial Sensor Network Slave Block Diagram
Industrial Sensor Network
Compact industrial sensor network system with flexible interfaces and real-time monitoring.
The furnace controller interactive block diagram features 32-bit MCU with 12-bit A/D conversion, efficient power management and Wi-Fi connectivity.
Wi-Fi-Connected Furnace Controller
Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems.

Applied Filters: