Skip to main content
Renesas Electronics Corporation

Features

  • 100MHz Arm Cortex-M33 with TrustZone
  • 128KB Flash memory and 40KB SRAM
  • 4KB Data Flash to store data as in EEPROM
  • 1KB Standby SRAM
  • Scalable from 32-pin to 64-pin packages
  • USB 2.0 Full Speed
  • CAN FD, I3C
  • HDMI CEC, SSI
  • 12-bit A/D Converter
  • 12-bit D/A Converter
  • General PWM Timer

Description

The RA4E2 entry-line microcontroller is based on the 100 MHz Arm® Cortex®-M33 core with TrustZone.

RA4E2 MCUs offer high-performance and optimized peripheral functions along with the smallest package options, including space-saving 36-pin BGA and 32-pin QFN packages. These satisfy the needs of both cost-sensitive and space-constrained applications.

The RA4E2 provides an entry point to the wider RA family due to its well-balanced performance, advanced peripheral functions, and scalability.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)128
RAM (KB)40
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports16, 20, 29, 45
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)100
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2
SPI (ch)2
I2C (#)0
CAN (ch)0
CAN-FD (ch)1
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)4, 5, 8, 12
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & Encryption128-bit Unique ID, TRNG, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LFBGA4 x 4 x 1.29360.5
LFBGA5 x 5 x 1.29640.5
LQFP10 x 10 x 1.7640.5

Application Block Diagrams

Universal USB Converter for USB-UART, USB-I2C, USB-I3C Block Diagram
Universal USB Converter for USB-UART, USB-I2C, USB-I3C
Connect UART, SPI, I2C, and I3C devices to a PC via a universal USB converter with Pmod support.
Smart water monitoring system block diagram utilizes two simple wires for detecting humidity levels or water leakage and sending real-time alerts via LTE or NB-IoT networks.
Smart Water Monitoring System
LTE-based water monitoring system with MQTT-based leak detection and automated valve control for remote use.
Smart water actuator block diagram features ultra-low power LTE/NB-IoT and low IQ DC/DC for leak response and remote irrigation.
Smart Water Actuator
Autonomous water valve system with LTE and solar power for leak response and remote irrigation.

Additional Applications

  • General purpose
  • Sensor applications (Healthcare, Industrial, Wearable)
  • Home appliances
  • Entertainment systems
  • Gaming, Headset control

Applied Filters: