Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

400V/2kW Synchronous Motor Controller with HMI Controller

Overview

Description

This high-end (400V/2kW) synchronous motor system operates on single-phase or 3-phase mains power. It features a high-performance Arm® core MCU for motor control, working in an isolated island and utilizing optocoupled IGBT drivers. The system includes a single-phase or 3-phase power supply with power factor correction (PFC) for efficient and reliable operation in demanding industrial applications.

System Benefits​:

  • Complete high-performance motor control system from a single supplier, ensuring compatibility and streamlined support
  • Includes connection to ASi5 industrial system bus and local HMI control front-end
  • Incorporates PFC for improved energy efficiency

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.36Non-Renesas Component.3211pt text11pt textSheet.1Sheet.2Sheet.3Sheet.4EU128EU128EU128DC/DCDC/DCDC/DCETHETHETHDig & An I/ODig & An I/ODig & An I/OHMIHMIHMISheet.14Sheet.15Sheet.16HMI ControllerHMI ControllerHMI ControllerSheet.20Sheet.21Sheet.22Sheet.261-Ph / 3-Ph Mains1-Ph/3-Ph Mains1-Ph/3-Ph MainsHMI Power SupplyHMI Power SupplyHMI Power SupplyHOT Side Power SupplyHOT Side Power SupplyHOT Side Power SupplySheet.35Sheet.37Sheet.38Sheet.40Sheet.41Sheet.42Sheet.44Sheet.46Sheet.47IGBT Half BridgeIGBT Half BridgeIGBT Half BridgeIsolation AmplifierIsolation AmplifierIsolation AmplifierSheet.50Sheet.51Sheet.52Sheet.56Sheet.57Sheet.58Sheet.63Sheet.64Sheet.65Sheet.66Position SensorPosition SensorPosition SensorSheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.773.3V3.3V3.3V5V/8W5V/8W5V/8W9V/800mA9V/800mA9V/800mAGNDGNDGNDVccVccVcc9V9V9V 8888Sheet.86 6666Sheet.89 2 222Sheet.92 2222Sheet.9524V24V24VConnector 1.161High Voltage DCHigh Voltage DCHigh Voltage DCSheet.125Sheet.126Sheet.127Sheet.128Negative Power RailLine.758Line.759Sheet.133Sheet.134Connector 1.161.135Connector 1.161.136Resistor - FixedResistor - Fixed.139Connector 1.161.140Connector 1.161.141Connector 1.161.142Connector 1.161.143Connector 1.161.144Resistor - Fixed.145Resistor - Fixed.146Sheet.147Sheet.148Sheet.149Sheet.156Sheet.150Sheet.151Sheet.152Connector 1.153Connector 1.154Connector 1.155Sheet.157Negative Power Rail.158Line.758Line.759Sheet.161Sheet.162MCUMCUMCUCANCANCANSheet.163MCUMCUMCU CANCANCAN1-Ph/3-Ph PSU + PFC1-Ph/3-Ph PSU + PFC1-Ph/3-Ph PSU + PFCConnector dotted lineHigh End Motor ControlHigh End Motor ControlHigh End Motor ControlMotorMotor.171Sheet.172Sheet.173MMIsolation IsolationIsolationIsolationIsolationSheet.110Sheet.111IsolationIsolation IsolationIsolationIsolationSheet.116Sheet.117Non-isolated AC/DCNon-isolated AC/DCNon-isolated AC/DCIsolated FlybackIsolated FlybackIsolated FlybackIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverIsolation IGBT DriverSheet.122Sheet.123
Exiting Interactive Block Diagram

Support