Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 100MHz Arm Cortex-M33 with TrustZone
  • 256kB - 512kB Flash memory and 128kB SRAM
  • 8kB Data Flash to store data as in EEPROM
  • 1kB Stand-by SRAM
  • Scalable from 48-pin to 64-pin packages
  • USB 2.0 Full Speed
  • CAN 2.0B
  • Quad SPI
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/I2C multi-master interface

Description

The Renesas RA4E1 group of 32-bit microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone®. The RA4E1 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP) —and is the perfect entry point into the RA Family of microcontrollers. The RA4E1 is suitable for entry IoT applications requiring value-optimized features and connectivity integration, total system cost reduction, and an optimized mixture of high performance with 100MHz Cortex-M33 core in combination with the lowest active power consumption down to 81µA/MHz running the CoreMark® algorithm from Flash.

Parameters

AttributesValue
Main CPUArm Cortex-M33
Program Memory (KB)256, 512
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 3.6
I/O Ports30, 44
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85
Operating Freq (Max) (MHz)100
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)4
SPI (ch)1
I2C (#)1
CAN (ch)1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)2
16-Bit Timer (ch) (#)2
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)5
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)7, 9
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN7 x 7 x 0.8480.5
LQFP10 x 10 x 1.7640.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Dual-needle gauge interactive block diagram displays multiple real-time values for fast, intuitive analog monitoring.
Dual-Needle Gauge
Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring.
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.
Smart Manhole Cover Block Diagram
Smart Manhole Cover
Low-cost smart manhole cover with IoT for real-time monitoring and efficient urban infrastructure.
High-performance clocking system block diagram features a reconfigurable PMIC, dynamic adjustment of clock frequencies and configurable output clock types.
Reconfigurable High-Performance Clocking System​
A reconfigurable clocking system enables precise synchronization, real-time adaptability, and design reuse.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Universal USB PD Lab Power Supply & Monitor Block Diagram
Universal USB PD Lab Power Supply & Monitor
USB PD portable power supply up to 48V, ideal for engineers' mobile and fieldwork needs.
USB IO-Link Master Block Diagram
USB IO-Link Master
Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway.
Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.

Additional Applications

  • General purpose
  • Home Appliances (Smart Coffee Machine)
  • Smart Home and Building Automation (Voice command, Smart IoT Air Filter)
  • Industrial sensor hub with for flow, humidity, temperature, etc.
  • Home entertainment (housekeeping MCU)

Applied Filters: