Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

DC Motor Driver Pmod

Overview

Description

This implementation of the HVPAK™ programmable mixed-signal matrix over Pmod™ offers users the flexibility to control and configure the HVPAK motor drive using any MCU/MPU. It includes multiple protection sections, allowing it to function as a standalone motor drive. The system supports easy configuration of both DC motors with direction and speed control and stepper motors with micro-steps, significantly reducing development and turnaround time for customers.

System Benefits​:

  • System overcurrent protection provides a hard cut-off to prevent damage.
  • Utilizes compact components for a sleek Pmod implementation.
  • High voltage HVPAK supports stepper motors with full, half, and micro-stepping, and 2-channel DC motor drive.
  • Controlled and configured via I2C and GPIO for various speed, direction, sleep, and fault inputs.
  • Offers flexibility and ease of integration with any MCU or MPU.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4AS025AS025AS025LDOLDOLDODiode - LEDSheet.28Sheet.29Sheet.30Sheet.31Sheet.32Darlington.651Sheet.34Darlington.254Ground (earth)Sheet.37Sheet.38Sheet.39Sheet.40Ground (earth).41Sheet.42Sheet.43Sheet.44Sheet.45Resistor - FixedTransformer Inductor Coreless (Air conductor)Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Motor.77Sheet.78Sheet.79MMMode, Direction, Steps and SleepMode, Direction, Steps and SleepMode, Direction, Steps and Sleep12V DC Input12V DC Input12V DC InputSheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Sheet.176Sheet.177Sheet.17812V/2.5Amax12V/2.5Amax12V/2.5Amax3.3V/1mA3.3V/1mA3.3V/1mA3.3V/30mA3.3V/30mA3.3V/30mAPMOD 6APMOD 6APMOD 6AIndication LEDIndication LEDIndication LED12V/2A12V/2A12V/2AStepper MotorStepper MotorStepper MotorSheet.213Transformer Inductor Coreless (Air conductor).94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.211Sheet.212Sheet.215Sheet.214MotorSheet.52Sheet.53MMSheet.220Sheet.216Sheet.217Sheet.218Sheet.219Sheet.221Sheet.222Sheet.223Sheet.225Sheet.239Sheet.240MotorSheet.242Sheet.243MMSheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.25212V DC Motor12V DC Motor12V DC Motor 12V DC Motor12V DC Motor12V DC MotorResistor - Fixed.263Sheet.264Sheet.265Sheet.266Sheet.267Connector 1.168Sheet.269Connector 1.168.270Sheet.271Sheet.272Sheet.273Connector 1.168.274Connector 1.168.275Sheet.276Sheet.277Sheet.278Sheet.279Sheet.280Sheet.281Sheet.282Connector 1.168.283 2222Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293 2Communication Lines B.795 222Connector 1.168.299Connector 1.168.300 4 444Sheet.303Ground (earth).304Sheet.305Sheet.306Sheet.307Sheet.308Resistor - Fixed.309Sheet.310 PMOD 6APMOD 6APMOD 6ASheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Sheet.318Sheet.319Sheet.320Sheet.321Sheet.322Sheet.323Sheet.324Sheet.325Sheet.326Sheet.327Sheet.328Sheet.329HVPAKHVPAKHVPAKVDD1VDD1VDD1 GPIOGPIOGPIO I2CI2CI2CVDD2 AVDD2 AVDD2AVDD2 BVDD2 BVDD2BH-Bridge Control 0H-Bridge Control 0H-Bridge Control 0 I2CI2CI2C GPIOGPIOGPIO GPIOGPIOGPIOSense ASense ASenseASense BSense BSenseBH-Bridge Control 1H-Bridge Control 1H-Bridge Control 1Sheet.330Power MonitorPower MonitorPower MonitorI2CI2CI2CALRTALRTALRTConnector 1.168.331Connector 1.168.332Connector 1.168.333Connector 1.168.334
https://labonthecloud.renesas.com/free-pass/hvpak-dc-motor-driver-pmod/83
Exiting Interactive Block Diagram

Support