Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ) is an inverter board that allows users to evaluate motor control using a BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately start evaluating motor control.

Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)

Note: This product does not include a BLDC motor. If you need a BLDC motor, please purchase the RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ).

Features

  • Power supply voltage: DC 24V
  • Equipped with inverter circuit
  • Supports current sensing (3-shunt delta-sigma modulator)
  • Supports incremental encoder x1 and absolute encoder x2
  • Detects overcurrent

Products in the Design

HIP2101
100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs
ISL32177E
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers
ISL32179E
Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters
ISL80410
40V, Low Quiescent Current, 150mA Linear Regulator
ISL80510
High Performance 1A LDO
ISL85410
Wide VIN 1A Synchronous Buck Regulator
ISL88001
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages
N0400P
Pch Power MOSFET -40V -15A 40mohm TO-252 / DPAK
READ2304G
High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs
RJK0656DPB
Nch Power MOSFET 60V 40A 5.6mohm LFPAK56
RV1S9160A
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler

Sample & Buy

RTK0EM0000B15010BJ Evaluation Board - Top

RTK0EM0000B15010BJ

Active
1u | $411.80Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RZ/T Series Inverter Board Kit

Start BLDC motor control evaluation quickly using a complete inverter board kit that supports encoder‑based operation.

Bus Board for RZ/T2H

BUSB-RZT2H-B Active
Scale multi‑axis motor control by easily connecting multiple inverter boards to an RZ/T2H evaluation platform.

Videos & Training

Resources