Skip to main content
Renesas Electronics Corporation

Gear Shifter

Overview

Description

A gear shifter system with a low consumption current MCU and an inductive position sensor (IPS) combines precise position sensing with intelligent control for seamless gear selection. The IPS detects the gear shifter's position using contactless inductance changes, ensuring high accuracy and durability even in harsh environments. The MCU processes sensor data, interprets gear positions, and controls actuators or signals to the transmission system for smooth gear engagement. Additionally, the system integrates diagnostic and safety algorithms, communicating with the vehicle's ECU via protocols like CAN or LIN.

System Benefits:

  • Low consumption current MCU is designed for automotive applications.
  • Inductive position sensor ensures accurate, contactless position detection for precise gear selection.
  • Continuous monitoring and built-in fail-safes enhance operational safety and enable quick fault detection.
  • Compact design simplifies integration, reducing weight and power consumption.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4WS067WS067WS067CAN PHYCAN PHYCAN PHYConnector ArrowBi-directionalConnector Arrow.28Connector Arrow.29Bi-directional.30Battery 12V.185Sheet.33Sheet.34Sheet.35Sheet.36Vertical Wire Bundle222Sheet.39Connector Arrow.40Connected signals arrowVertical Wire Bundle.42222Sheet.44Connector Arrow.455V5V5VLabel Text 10pt.475V5V12V Battery12V Battery12V BatteryCoil 2.1000CoilCoilCoilLDOLDOLDOIPSIPSIPSSheet.1002MCUMCUMCUVDDVDDVDDCANCANCANI2CI2CI2C
Exiting Interactive Block Diagram