Skip to main content
Renesas Electronics Corporation

RTOS Robot Controller with High-Speed Image Processing

Overview

Description

As robotic applications become more advanced, the demand for real-time decision-making becomes increasingly critical. Real-time operating systems (RTOS) and high-speed image processing are essential for robots to rapidly process and analyze data, enabling swift decision-making and precise task execution.

This RTOS robot controller with high-speed image processing provides advanced technology for robotic applications, empowering artificial intelligence (AI) capabilities in robotics endpoints, such as industrial robotics and robotic communications.

System Benefits:

  • High-integration MPU with interface IC, timing, power, and audio simplifies design, reduces costs, and enhances performance and reliability.
  • The MPU features an Arm® Cortex®-A9 CPU that supports embedded-AI (e-AI) based imaging, enabling high-speed image processing.
  • Combines proprietary DRP technology for fast pre-processing of image data and feature extraction, offering a unique hybrid approach to image recognition and machine vision.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
JP104: WEBConnector Arrow.95Connector Arrow.100Connector Arrow.34Motor Control UnitMotor Control UnitMotor Control UnitDCIN (10-30V)DCIN (10-30V)DCIN(10-30V)Connector ArrowConnector Arrow.53.3V/700mA3.3V/700mA3.3V/700mAConnected signals arrowRS-485 TransceiverRS-485 TransceiverRS-485 TransceiverBi-directionalMIPI CameraMIPI CameraMIPI CameraAudio ProcessorAudio ProcessorAudio ProcessorSpeakerspeaker_8_Sheet.24Sheet.25Sheet.26Sheet.27Connector Arrow.28MII-PHYMII-PHYMII-PHY1.2V/1600mA1.2V/1600mA1.2V/1600mAConnector Arrow.381.8V/100mA1.8V/100mA1.8V/100mAConnector Arrow.74CircleCircle.77Circle.79Circle.81Connector Arrow.83Connector Arrow.84Connector Arrow.85Connector Arrow.86Bi-directional.87Horizontal Wire BundleCommunication Lines B.795Label Text 10pt.79632.768KHz (RTC)32.768KHz (RTC)32.768KHz (RTC)24MHz (Core)24MHz (Core)24MHz (Core)48MHz (USB)48MHz (USB)48MHz (USB)Max 50MHz (Audio)Max 50MHz (Audio)Max 50MHz (Audio)Bi-directional.96Bi-directional.97Connected signals arrow.98 RS-485 TransceiverRS-485 TransceiverRS-485 TransceiverLDOLDOLDOMII-IFMII-IFMII-IFSheet.103MPUMPUMPUUARTUARTUART Clock GeneratorClock GeneratorClock GeneratorMIPI CSIMIPI CSIMIPI CSISSI (I2S)SSI (I2S)SSI (I2S)Ethernet MACEthernet MACEthernet MACCircle.76Circle.78Circle.80Circle.82JP104JP104JP104Clock GeneratorClock GeneratorClock GeneratorSwitching RegulatorSwitching RegulatorSwitching Regulator Switching RegulatorSwitching RegulatorSwitching Regulator
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?