Overview
The RZ/T2H 9-Axis Motor Control Reference Design enables 9-axis motor control using the RZ/T2H advanced high-end microprocessor (MPU). This design consists of the following three boards.
- Evaluation board with the RZ/T2H MPU (RTK9RZT2H0S00000BJ)
- RZ/T2H bus board (RTK0EM0000Z03000BJ)
- RZ/T MPU series inverter board kits (RTK0EM0000S05010BJ) x 9
These boards are all connected, allowing for the control of 9-axis BLDC motors with a single RZ/T2H.
Features
- Enables 9-axis motor control
- Overcurrent detection
- Sample programs available for RZ/T2H vector control using an encoder for a permanent magnet synchronous motor (9-axis) - Absolute encoder
- Circuit diagrams and design data for each board are available
Products in the Design
| AT25SF128A | 128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support |
| DA9217 | Configurable, 6A Dual-Phase SubPMIC for high performance mobile processors and memory |
| HIP2101 | 100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs |
| ISL3176E | ±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers |
| ISL32177E | QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers |
| ISL32179E | Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters |
| ISL6185XXC | Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C |
| ISL80020 | Compact Synchronous Buck Converter |
| ISL80031A | 3A Synchronous Buck Converter in 2x2 DFN Package |
| ISL8026 | Compact Synchronous Buck Regulators |
| ISL80410 | 40V, Low Quiescent Current, 150mA Linear Regulator |
| ISL80510 | High Performance 1A LDO |
| ISL85009 | 9A, 3.8V to 18V Input, Synchronous Buck Regulator |
| ISL85410 | Wide VIN 1A Synchronous Buck Regulator |
| ISL85415 | Wide VIN 500mA Synchronous Buck Regulator |
| ISL88001 | Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages |
| N0400P | Pch Power MOSFET -40V -15A 40mohm TO-252 / DPAK |
| READ2304G | High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs |
| RJK0656DPB | Nch Power MOSFET 60V 40A 5.6mohm LFPAK56 |
| RV1S9160A | High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RZ/T Series Inverter Board
INVB-LV-RZT-I Active
Evaluate BLDC motor control with an inverter board designed for encoder‑based motor control when paired with an RZ/T MPU.
RZ/T Series Inverter Board Kit
INVB-LV-RZT-B Active
Start BLDC motor control evaluation quickly using a complete inverter board kit that supports encoder‑based operation.
Bus Board for RZ/T2H
BUSB-RZT2H-B Active
Scale multi‑axis motor control by easily connecting multiple inverter boards to an RZ/T2H evaluation platform.
Evaluation Board Kit for RZ/T2H
RZ/T2H-EVKIT Active
Evaluate real‑time motor control and industrial applications using a feature‑rich RZ/T2H MPU development platform.
Application Block Diagrams
| 6‑ and 9‑Axis Industrial Motor Control with Ethernet High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications. |
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.