Skip to main content
Renesas Electronics Corporation

Industrial Motor Drive Systems

Industrial motor drives enable precise, efficient motion control that keeps production running smoothly, reduces energy consumption, and maximizes system reliability across applications like automation, robotics, white goods, and e-mobility.

From fast response times to reliable operation in demanding environments, Renesas delivers scalable motor drive solutions that balance performance, efficiency, and integration for modern industrial systems.

Faster Switching for Efficiency & Reduced Losses

Leverage advanced GaN power technology and integrated power solutions to deliver faster switching, reduced losses, and higher power density for efficient motor drive systems. Our power and analog ICs reduce losses and heat, improving thermal performance and overall system efficiency.

Performance & Reliability via Precision Feedback

Precise, low-latency feedback is key to high-performance motor control. We provide high-accuracy current and position sensing from precision amplifiers, data converters, inductive position sensing ICs, and more to provide clean, real-time feedback needed for fast, stable control loops.

Compact & Modular for Easy Integration

We offer compact GaN FET devices, highly integrated gate drivers- combining half-bridge drivers, power management, and more- and GreenPAK devices which combine multiple functionalities into a singular IC, to reduce external components enable more compact PCB designs for motor drive systems.

Functional Safety & Deterministic Control

Supports IEC 61508-ready designs with certified safety software, built-in self-diagnostics, and fast fault response. Our high-speed processors with hardware acceleration and real-time analog sensing deliver safe, precise, low-latency motor control for industrial drives.

Motor Drives Applications

Driving Motors Across Industrial Applications

Robotics

High-Density Motors for Compact Robotic Systems

From UAVs and AGVs to multi-axis industrial robots, motor drives must deliver precise, efficient, and real-time motion control in space-constrained systems.

Renesas supports high-efficiency switching and highly integrated solutions, including GaN devices for compact, high-speed switching and advanced gate drivers and HVPAK ICs that combine components into a single device. This integration supports higher power density, improved system efficiency, and reduced torque ripple, enabling stable, high-performance motion control in space-constrained robotic platforms.

An autonomous delivery robot navigates a city street
Autonomous Delivery Robot
Motor Drives
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
Brochure
HVPAK for Robot Vacuums
PDF247 KBhvpak_for_robot _vacuumsNov 8, 2023
Industrial
Robotics
Renesas robotics solutions integrate high-performance MCU/MPU, AI vision, and motor control for industrial, service, and home robots, delivering low latency, safety and energy efficiency.

Industrial Automation

Safe & Robust Motors for Continuous Industrial Operation

Industrial automation systems require motors for continuous operation, precise control, and robust fault tolerance for safe and reliable performance.

We support functional safety architectures for real-time control and monitoring, along with sensing such as current, voltage, and position feedback. Integrated protection features within drivers—like overcurrent, thermal, etc.—safeguard power stages, while GreenPAK devices consolidate control, sensing, and protection functions into a single IC. Together, these enable reliable, fault-tolerant drive systems.

A modern factory floor with a row of white robotic arms working on a conveyor belt.
White Industrial Robotic Arms
Industrial Automation
Maglev Conveyor System
Contactless maglev conveyor enables precise tracking, synchronized motion, and efficient power delivery for smart factories.
Evaluation Board/Kit
RZ/T2M & RZ/T2L Safety Motor Control Demonstration Kit
Quick Start Guide
Industrial
Industrial Automation
Renesas offers complete industrial automation solutions covering HMI, industrial controllers, communication & test and measurement, integrating MCU, MPU, edge AI, and motor drive technologies for efficient, safe and smart Industry 4.0 production.

Appliances/HVAC

Quiet & Efficient Motors for Appliances/HVAC

Appliances and HVAC systems rely on high-efficiency, low-noise motor drives to ensure reliable operation across compressors, fans, and pumps in continuous-use environments.

Our power devices—including MOSFETs and GaN—deliver ultra‑low RDS(on) for reduced conduction losses, fast switching with low gate charge for minimized switching losses, and low gate capacitance for high-speed operation. Combined with high-efficiency power conversion and precision PWM control to reduce current ripple and vibration, these enable quieter, more efficient motor performance.

Air conditioners (HVAC) installed on the roof of industrial buildings.
Rooftop Air Conditioners (HVAC)
Evaluation Board/Kit
Dual Motor Control with Interleaved PFC for Air Conditioner Outdoor Unit Reference Design
PCB Design Files
Industrial
Appliances
Renesas provides embedded home appliance solutions covering large and small appliances, cleaning devices and power tools, integrating MCU, BLDC motor control, wireless connectivity, and Edge AI for energy-efficient, safe and reliable home appliances.
HVAC Systems
Explore Renesas solutions for HVAC systems in building automation, supporting efficient control, connectivity, sensing, and system reliability.

E-Mobility

Efficient Motors for Extended E-Mobility Range & Performance

E‑mobility systems need to maximize driving range, power density, and performance, requiring advanced inverter architectures to enable precise torque and speed regulation for traction and auxiliary systems.

Renesas’ fast-switching devices and optimized gate drivers with precise dead-time control minimize switching losses and reduce electromagnetic noise. Combined with high-efficiency power conversion and high-power density designs, these technologies enable increased range, improved reliability, and compact, high-performance EV motor systems.

Electric scooter parked on an urban city street.
Electric Scooter
Electric & Hybrid Vehicles (EV/HEV)
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.
Evaluation Board/Kit
Traction Motor Controller Board Reference Design
Manual - Development Tools
Automotive
E-Mobility
Explore Renesas e‑mobility resources, application block diagrams, and design tools that accelerate development of efficient power, battery, control, and connectivity systems for electric-powered transportation.

Power Tools

Lightweight, Efficient Power Tool Motors for Extended Battery Runtime

Power tools need compact, high-efficiency motor drives to deliver strong performance in lightweight, battery-powered designs, optimizing energy use under dynamic load conditions.

Renesas offers integrated gate drivers that combine multiple drives with adjustable drive strength control and GreenPAK to consolidate protection, sensing, and control functions—reducing external component count and overall BOM. Together with high-power-density power stages, these technologies enable smaller, lighter tools with extended battery runtime and simplified system design.

Chainsaw System Demo
Appliances
Versatile Motor Control for Power Tools
MCU-powered motor control boosts performance, simplifies design, and enhances power tool efficiency.
3D illustration featuring top and bottom views of QFN IC chip package with 48 lead count.
3-Phase MOSFET Drivers, 3-Phase FET Drivers
RAA306012 Active
3-Phase Smart Gate Driver for BLDC Motor Applications
Datasheet
Power & Garden Tools
Explore Renesas semiconductor solutions for power and garden tools — advanced motor control MCUs, gate drivers, battery management ICs, and wireless connectivity for high-performance cordless tool designs.
Compact servo stepper motors.
Key Technology

Drive with the Right Control System

Pair your inverter and power stage with the right control system to optimize motor performance. Explore motor control solutions, including MCUs, algorithms, and development kits, to bring your design to life.

Design & Development Resources

Explore tools, hardware, products, and other resources to get started on your design journey in developing industrial motor drive systems.

Power Input & Conversion
Define system power requirements, configure rails, and generate optimized power architectures for motor drive applications.
Inverter Platforms & Architecture
Explore inverter platforms across voltage levels and phase configurations to accelerate development of motor drive systems.
Motor Control Systems
Explore motor control technologies, software, and development kits to build complete drive systems.
Sensing & Feedback
Integrate sensors and feedback of motor performance to ensure accurate, reliable, and consistent motor performance
AI Analytics & Performance Feedback
Enable early detection of faults and anomalies with AI-enabled monitoring in your motor drive system

Get Started with Motor Drive Hardware Platforms

Get started quickly with proven motor drive hardware platforms and reference designs. Explore validated solutions across power stages, control architectures, and complex systems to accelerate development and reduce design risk.

HardwareMotor Type/SystemVoltage ClassDescription
DC Motor/Stepper Motor Driver Arduino and Pmod Development KitDC/Stepper Motor3.3-12VProgrammable motor driver solution with integrated protection and configurable control
RZ/T2M, RZ/T2L, RZ/N2L Motor Solution Kit (AC 220V Version)AC Servo220VACComplete motor drive system with controller, inverter, and EtherCAT support
3-Phase 1/2 Bridge Driver Demonstration Board3-Phase BLDC5V to 40VDC3-phase inverter module with integrated MOSFETs and gate drivers for rapid prototyping
RZ/T2H 9-Axis Motor Control Reference DesignServo, Stepper, PMSM, BLDC100-200VACMulti-axis motor control system enabling synchronized control of up to 9 motors for robotics and advanced automation applications
TRIAC Motor Control Board Reference DesignAC Induction/Universal Motor115/230VACTRIAC-based motor control reference design for cost-sensitive AC motor applications such as appliances and fans
RX66T Motor Control Reference Platform3-Phase PMSM/BLDC48VDCRotary motor control platform with MCU-based control and inverter stage for evaluating motor drive performance and system behavior
RL78/G24 Motor Control Evaluation KitPMSM/BLDC12-50VDCPMSM/BLDC control and drive with hall sensors and encoders or sensorless control by phase voltage or sensing current

Documentation

Videos & Training