Overview
Description
The Evaluation Board Kit for RZ/T2H is an evaluation and development kit for the RZ/T2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory and LPDDR4 memory, and you can evaluate various functions of RZ/T2H without an extension board.
In addition, by expanding the inverter board, it is also possible to realize multi-axis motor control.
Features
- On-board RZ/T2H MPU 729-pin (R9A09G077M44GBG)
- Rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory (QSPI flash, Octa flash, eMMC) and DDR are mounted, functions of target MPU can be fully evaluated
- Micro SD card slot, SD card slot and PCIe connector
- Generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
- The pin header enables users to freely combine with the user's hardware system and evaluate RZ/T2H
- Emulator circuit is mounted, can start program debugging by simply connecting USB cable to PC (two USB cables are bundled: one for emulator, and the other for USB PD power supply)
- *Please prepare USB PD power supply (45W = 15V-3A or more) by yourself.
- Renesas IDE e² studio and FSP for RZ/T2 are available
Applications
Design & Development
Support
Support Communities
Knowledge Base
Renesas Academy
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources