Skip to main content
Renesas Electronics Corporation

Visual Mapping System with LiDAR-Based SLAM

Overview

Description

Visual mapping is critical for autonomous robots and agents to accurately perceive, understand, and navigate their operating environments. This visual mapping system combines a LiDAR data acquisition IC for 2D/3D object detection and measurement with a high-performance, Linux-based compute platform to enable spatial and visual perception for robotic platforms. When paired with camera sensors that enhance and capture rich contextual details—such as color, texture, and object recognition—and an inertial measurement unit's (IMU's) motion cues, this integrated multi-sensor visual mapping system delivers superior situational awareness and enables safer, more reliable autonomous navigation in complex, dynamic environments.

System Benefits:

  • Support for advanced mapping and localization algorithms such as SLAM
  • Flexible compute platform supporting Linux- and ROS-based development
  • Power design that supports ultra-high frequency LiDAR polling
  • Robust power design operating from a single 24V battery

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS141: WEBLine Arrow.194Connector Arrow.201Line Arrow.132Line ArrowSheet.1Sheet.2Sheet.3Sheet.4Connector ArrowBi-directionalConnected signals arrowConnector Arrow.19Connector Arrow.203.3V3.3V3.3V2.5V2.5V2.5VConnector Arrow.231.8V1.8V1.8VConnector Arrow.25Connector Arrow.261.2V1.2V1.2V1.1V1.1V1.1VBattery Li-ion.177Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Bi-directional.61Vertical Wire Bundle.63666Sheet.65Connector Arrow.68Connector Arrow.691.4V1.4V1.4V2.7V2.7V2.7V3.3V3.3V3.3V1.2VDigital1.2VDigital1.2VDigital1.2VAnalog1.2VAnalog1.2VAnalog2.5V2.5V2.5VLaser TriggerLaser TriggerLaser Trigger15V15V15VEthernet PHYEthernet PHYEthernet PHYBi-directional.107Vertical Wire Bundle.116222Sheet.118PMICPMICPMICPMICPMICPMICExternal ClockExternal ClockExternal ClockLiDARLiDARLiDARLiDAR DetectorLiDAR DetectorLiDAR DetectorWS141WS141WS141Connector Arrow.12224V24V24VConnector Arrow.125Connected signals arrow.1265V5V5VEthernet LAN 1Line Arrow.133Line Arrow.134Camera SensorCamera SensorCameraSensorCameraSheet.30Sheet.31Vertical Wire Bundle888Sheet.138Line Bi-directionalVertical Wire Bundle.140222Sheet.142Vertical Wire Bundle.143151515Sheet.145Connector Arrow.146Line Arrow.14824V24V24VLine Arrow.155Vertical Wire Bundle.156323232Sheet.158Analog InAnalog InAnalog InLine Arrow.16015-58V15-58V15-58VVertical Wire Bundle.164222Sheet.1666-Axis IMU6-Axis IMU6-Axis IMULine Bi-directional.170Line Bi-directional.171USB-C.218USB-CUSB-CUSB-CSheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Line Bi-directional.188Quad component non RenesasComponent block.751Component block.747Component block.748LiDAR EmitterLiDAR EmitterLiDAR EmitterConnector Arrow.200Laser SelectLaser SelectLaser SelectSheet.203Torque Control System.162Torque Control SystemTorque Control SystemTorque Control SystemTorque Control SystemTorque Control SystemLine Bi-directional.163Buck RegulatorBuck RegulatorBuck RegulatorLDOLDOLDOLDOLDOLDOBuck RegulatorBuck RegulatorBuck RegulatorExternal ClockExternal ClockExternal ClockSheet.204MPUMPUMPUI2CI2CI2CEXTALEXTALEXTALQSPIQSPIQSPIEthernet ControlEthernet ControlEthernet ControlCAN FDCAN FDCAN FDI2CI2CI2CMIPI CSIMIPI CSIMIPI CSIUSBUSBUSBDIODIODIO
Exiting Interactive Block Diagram

Documentation