Overview
Description
The brain of a humanoid robot must coordinate multiple simultaneous operations and subsystems, including motion control, perception, and vision processing, all in real time. This humanoid system compute enables scalable ultra-high AI performance, ranging from 30 to 400TOPs (and beyond with integration of chipsets), with low power consumption. By integrating a variety of high-speed communication interfaces, the system ensures seamless, real-time coordination between critical components, such as the robot's joints, cerebellum, and dexterous hands, enabling smooth, precise, and human-like movements.
System Benefits:
- Scalable AI accelerators enable real-time execution of complex AI tasks such as vision processing, object recognition, and decision-making, ensuring the robot is adaptive and intelligent in dynamic environments.
- A diverse array of high-speed communication interfaces, including CAN FD, RS-485, SPI, UART, and Ethernet PHY, ensures low-latency, real-time communication between the robot's subsystems and parts.
- Low-power design with superior energy efficiency extends the operational run-time of battery-powered robots and reduces heat generation, ideal for long-term, mobile, or field-deployed applications.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Processor
A single system on chip (SoC) processor enables all-in-one joint control and interfacing, scalable from 30 to 400TOPs and beyond, depending on processor selection and chiplet integration.
Products
PMIC
Products
Wi-Fi
Products
Bluetooth
Products
Voice & Display HMI System
Audio Codec
Products
LiDAR
Products
RS-485
Products
Humanoid Cerebellum
Dexterous Hand
Humanoid Joints
Humanoid BMS
PMIC
Products
PMIC
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.