Overview
Description
Designed for drawing applications, this AI drawing robot arm utilizes a camera for image capture. The system processes these images with advanced algorithms to generate patterns and translate them into precise, machine-readable instructions for controlling stepper motors. This innovative system serves diverse sectors—from industrial and manufacturing applications requiring accurate, repeatable patterns, logos, and identifiers for time savings and quality consistency, to educational and research environments that benefit from hands-on robotics learning.
System Benefits:
- High-performance Arm® Cortex®-M85 core MCU operates at 1GHz, enabling compute-intensive applications with energy-efficient processing for demanding AI and graphics tasks at low power consumption.
- AI/ML capability with integrated NPU supports intelligent features like object recognition and predictive adjustments, creating a smarter and more adaptive system.
- Integrated MIPI-DSI/CSI, graphics LCD controller, and 2D drawing engine simplify image capture, display, and on-device processing using a single MCU.
- Powerful PWM timer and high-resolution 16-bit ADC ensure fine-grained motor control and accurate feedback for precise movement and positioning of the drawing arm.
- Supports micro-ROS run on the MCU, enabling seamless integration with robotic systems and enhancing real-time communication capabilities.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MCU
Products
Buck Regulator
Products
LDO
Products
RS-485
Products
Motor Driver
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.