Skip to main content
Renesas Electronics Corporation

Service Robot

Overview

Description

The demand for service robots is rapidly growing across industries such as hospitality, healthcare, logistics, and retail, driven by the need for automation, efficiency, and safe operation in dynamic environments. These robots must navigate complex spaces, interact seamlessly with people, and adapt to changing surroundings, all while maintaining low power consumption and cost-effectiveness. The integration of AI and real-time control enables advanced capabilities like precise navigation, obstacle avoidance, and intelligent task execution.

This AI-powered service robot system combines high-performance processing for AI workloads with real-time control capabilities. It enables low-latency sensor data handling and responsive motion control, ensuring precise and smooth operation. Advanced AI engines support sophisticated tasks like object detection, dynamic map management, and autonomous path planning, enabling efficient and safe movement in complex, changing environments.

System Benefits:

  • RTOS and micro-ROS provide deterministic control, essential for real-time applications.
  • DRP AI enables sophisticated object detection and classification, enhancing the robot's interaction with its environment.
  • Integrated real-time core lowers costs, reduces board space, and simplifies hardware design.
  • Seamless multi-OS communication between the MPU's Arm® Cortex®-A55 and Arm Cortex-R8 cores enables efficient task distribution, ensuring responsive and intelligent robot behavior.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector Arrow.36Connector Arrow.84Connector Arrow.86Connector Arrow.89Connector Arrow.94Connector Arrow.53Connector Arrow.61Sheet.1Sheet.2Sheet.3Sheet.4WS135WS135WS135Connector ArrowVDD 1.1VVDD 1.1VVDD 1.1VVDDQ 1.2VVDDQ 1.2VVDDQ 1.2VStatus LEDsBlock.120Status LEDsStatus LEDsStatus LEDsSheet.49Sheet.50Sheet.51Sheet.52IMUIMUIMUEncoder Input CaptureEncoder Input CaptureEncoder Input Capture Motor DriverMotor DriverMotor DriverCameraSheet.65Sheet.66LiDARLiDARLiDARClock GeneratorClock GeneratorClock Generator5V5V5VBi-directional.72Bi-directional.75Connector Arrow.76Bi-directional.77 D1.8VD1.8VD1.8VConnected signals arrowD1.8VD1.8VD1.8VBi-directionalSheet.98MPUMPUMPUI2CI2CI2CEXTALEXTALEXTALGPIOGPIOGPIOI2CI2CI2CTimerTimerTimerPWMPWMPWMUSBUSBUSB USBUSBUSBVDDVDDVDDVDD/CVDDVDD/CVDDVDD/CVDDDDR_VDDQDDR_VDDQDDR_VDDQPVDD/USBPVDD/USBPVDD/USBSheet.99PMICPMICPMICI2CI2CI2CBUCK3BUCK3BUCK3BUCK2BUCK2BUCK2BUCK4BUCK4BUCK4BUCK1BUCK1BUCK1
Exiting Interactive Block Diagram