Skip to main content
Renesas Electronics Corporation

Dexterous Robotic Hand

Overview

Description

This dexterous robotic hand system is available in a variety of architectures to fit different end‑application use cases and hand‑level requirements:

  • Comprehensive High‑Performance Dexterous Hand System: Realizes an architecture capable of 17 degrees of freedom (DOF), enabling fine and precise motor control and movement. It features compatible interfaces for industrial networks, integrated sensors for system feedback, and multiple motor control subsystems to drive hand, wrist, and finger joint articulation. This enables seamless integration into robotic platforms such as robotic arms or humanoid robots.
  • Modular Robotic Hand Joint Control and Drive System: Supports implementations focused on simplified movements, such as finger joint actuation, and modular integration. It enables single or dual motor control in an ultra‑compact form factor, depending on the selected processor.

System Benefits:

  • Real‑time performance with high-processing speeds enables closed‑loop operation between system commands, physical hand actuation, and sensors, resulting in smooth and seamless motion.
  • Flexible motor control and drive architecture supports multiple motor add‑ons (single, dual, or triple) and allows controller selection based on performance requirements.
  • Support for industrial interfaces such as USB, EtherCAT®, and RS‑485 enables easy connection to other systems and controllers.
  • Integrated motor drive IC with built‑in protections (such as overcurrent and thermal shutdown) drives multiple motors and loads in a compact design, enabling a sleek hand form factor.
  • Advanced field‑oriented control (FOC) motor algorithms deliver high‑precision, smooth movement, and efficient joint control.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

High-Performance Dexterous Hand System with 17 DOF and Integrated Sensors

WS077-4: WEBCurrent SamplingCurrent SamplingCurrent SamplingLine Arrow.203Line Arrow.193Line Arrow.115Line Arrow.210UUULine Arrow.215VVVLine Arrow.217WWWLine Arrow.283Connector dotted line.286Line Arrow.242UUULine Arrow.244VVVLine Arrow.246WWWSheet.312CrystalSheet.303Sheet.304Sheet.305Sheet.306Sheet.307Sheet.308Sheet.309LineLine.311Dual componentComponent block.631Motor Drive – HVPAKMotor Drive – HVPAKMotor Drive – HVPAKInput arrow24VIN24VIN24VINConnector Arrow5V5V5VLine Arrow1.1V1.1V1.1VLine Arrow.10Line Arrow.111.8V1.8V1.8V3.3V3.3V3.3VImpedance MeasurementImpedance MeasurementImpedance MeasurementBi-directionalPMICPMICPMICRobotic HandParallelogramParallelogram.14Parallelogram.15Parallelogram.16Trapezoid.18TrapezoidTrapezoid.20Trapezoid.21Trapezoid.22Trapezoid.23Trapezoid.24RectangleRectangle.26Semi CircleSheet.35Semi Circle.29Sheet.37Semi Circle.31Sheet.39Semi Circle.33Sheet.41Semi Circle.35Sheet.43Connector dotted lineTri component.187Component block.745Component block.631Signal Sense ConditionerSignal Sense ConditionerSignal Sense ConditionerBLDC MotorSquare.40Inductor.10Sheet.72Sheet.73Sheet.74Inductor.14Sheet.76Sheet.77Sheet.78Inductor.18Sheet.80Sheet.81Sheet.82Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.87Square.41Sheet.89Sheet.90Sheet.91MotorSheet.55MMMForce SensorForce SensorForce SensorConnector Arrow.100Bi-directional.104Motor EncoderMotor EncoderMotor EncoderGear EncoderGear EncoderGear EncoderVertical Wire Bundle333Sheet.118Vertical Wire Bundle.119222Sheet.121Vertical Wire Bundle.122444Sheet.124Line Arrow.125Vertical Wire Bundle.126666Sheet.128Current SamplingCurrent SamplingCurrent SamplingLine Arrow.136UUUUUUVVVWWWLine Arrow.141VVVLine Arrow.143WWWMotor EncoderMotor EncoderMotor EncoderGear EncoderGear EncoderGear EncoderVertical Wire Bundle.194666Sheet.196Vertical Wire Bundle.197222Sheet.199Vertical Wire Bundle.200444Sheet.202Vertical Wire Bundle.204666Sheet.206Current SamplingCurrent SamplingCurrent SamplingSheet.225BLDC Motor.156Square.40Inductor.10Sheet.159Sheet.160Sheet.161Inductor.14Sheet.163Sheet.164Sheet.165Inductor.18Sheet.167Sheet.168Sheet.169Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.174Square.41Sheet.176Sheet.177Sheet.178Motor.179Sheet.180MMMUUUVVVWWWDual MotorDual MotorDual MotorSingle Motor Board x5Single Motor Board x5Single Motor Board x5Bi-directional.229Connector dotted line.230Dual Motor Board x5Dual Motor Board x5Dual Motor Board x5Connector dotted line.237Connected signals arrowDual component.239Component block.631Motor Drive – HVPAKMotor Drive – HVPAKMotor Drive – HVPAKSheet.248BLDC Motor.156Square.40Inductor.10Sheet.252Sheet.253Sheet.254Inductor.14Sheet.256Sheet.257Sheet.258Inductor.18Sheet.260Sheet.261Sheet.262Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.267Square.41Sheet.269Sheet.270Sheet.271Motor.179Sheet.273MMMUUUVVVWWWDual MotorDual MotorDual MotorMotor EncoderMotor EncoderMotor EncoderVertical Wire Bundle.287666Sheet.289Vertical Wire Bundle.290333Sheet.292Vertical Wire Bundle.295333Sheet.29725MHz25MHz25MHzEthernet LAN 2LANLANBi-directional.317RS-485RS-485RS-485Bi-directional.321USB-CUSB-CUSB-CUSB-CSheet.324Sheet.325Sheet.326Sheet.327Sheet.328Sheet.329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Line Bi-directionalWS077-4WS077-4WS077-4Humanoid Cerebellum: 
AI ProcessingHumanoid Cerebellum: AI ProcessingHumanoid Cerebellum: AI ProcessingConnector dotted double arrowBuck RegulatorBuck RegulatorBuck RegulatorMotor Drive – HVPAKMotor Drive – HVPAKMotor Drive – HVPAKVertical Wire Bundle.363222Sheet.365444Sheet.367MPUMPUMPUSPISPISPICAN FDCAN FDCAN FDSCISCISCIPWMPWMPWMADCADCADCEtherCATEtherCATEtherCATCLKCLKCLKUSB HSUSB HSUSB HSUARTUARTUARTSheet.368Motor Control MCUMotor Control MCUMotor Control MCUCAN FDCAN FDCAN FDI2CI2CI2CSPISPISPII2CI2CI2CPWMPWMPWMADCADCADCSheet.369Motor Control MCUMotor Control MCUMotor Control MCUCAN FDCAN FDCAN FDSPISPISPII2CI2CI2CPWMPWMPWMADCADCADC
Exiting Interactive Block Diagram

Modular Robotic Hand Joint Control and Drive System

WS077-3: WEBLine Arrow.172Line Arrow.365Line ArrowLine Arrow.364Line Arrow.242Line Arrow.244Line Arrow.246Sheet.3BLDC Motor.156Square.40Inductor.10Sheet.7Sheet.8Sheet.9Inductor.14Sheet.11Sheet.12Sheet.13Inductor.18Sheet.15Sheet.16Sheet.17Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.22Square.41Sheet.24Sheet.25Sheet.26Motor.179Sheet.28MMMUUUVVVWWWUUUVVVWWWInput arrow12VIN/24VIN12VIN/24VIN12VIN/24VINConnector Arrow5V5V5VHall SensorHall SensorHall SensorConnector Arrow.159Connected signals arrow3.3V3.3V3.3VConnected signals arrow.162Connector Arrow.163Incremental EncoderIncremental EncoderIncremental EncoderVertical Wire Bundle.168333Sheet.170Current SamplingCurrent SamplingCurrent SamplingVertical Wire Bundle.173333Sheet.175PWMPWMPWMVertical Wire Bundle222Sheet.181Incremental EncoderIncremental EncoderIncremental EncoderLine Arrow.208Line Arrow.209Line Arrow.210Sheet.212BLDC Motor.156Square.40Inductor.10Sheet.216Sheet.217Sheet.218Inductor.14Sheet.220Sheet.221Sheet.222Inductor.18Sheet.224Sheet.225Sheet.226Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.231Square.41Sheet.233Sheet.234Sheet.235Motor.179Sheet.237MMMUUUVVVWWWUUUVVVWWWHall SensorHall SensorHall SensorIncremental EncoderIncremental EncoderIncremental EncoderCurrent SamplingCurrent SamplingCurrent SamplingVertical Wire Bundle.360333Sheet.362PWMPWMPWMVertical Wire Bundle.366333Sheet.368Incremental EncoderIncremental EncoderIncremental EncoderConnector Arrow.370WS077-3WS077-3WS077-3Robotic HandParallelogramParallelogram.14Parallelogram.15Parallelogram.16Trapezoid.18TrapezoidTrapezoid.20Trapezoid.21Trapezoid.22Trapezoid.23Trapezoid.24RectangleRectangle.26Semi CircleSheet.424Semi Circle.29Sheet.426Semi Circle.31Sheet.428Semi Circle.33Sheet.430Semi Circle.35Sheet.432Connector dotted lineConnector dotted line.435Buck RegulatorBuck RegulatorBuck RegulatorLDOLDOLDOSheet.436Motor ControllerMotor ControllerMotor ControllerGPIO x3GPIO x3GPIO x3GPTGPTGPTADCADCADCGPTGPTGPTGPIO x3GPIO x3GPIO x3GPTGPTGPTADCADCADCGPTGPTGPTSheet.437Motor Driver – HVPAKMotor Driver – HVPAKMotor Driver – HVPAKGate DriverGate DriverGate DriverCurrent SensorCurrent SensorCurrent SensorFault HandlingFault HandlingFault HandlingSheet.120N-Channel Depletion MOSFET.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Connect.50Sheet.100Sheet.101Sheet.102N-Channel Depletion MOSFET.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Connect.50Sheet.117Sheet.118Sheet.119Sheet.121N-Channel Depletion MOSFETSheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Connect.50Sheet.66Sheet.67Sheet.68N-Channel Depletion MOSFET.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Connect.50Sheet.83Sheet.84Sheet.85Sheet.122N-Channel Depletion MOSFET.86Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Connect.50Sheet.137Sheet.138Sheet.139N-Channel Depletion MOSFET.103Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Connect.50Sheet.154Sheet.155Sheet.156Sheet.438Motor Driver – HVPAKMotor Driver – HVPAKMotor Driver – HVPAKGate DriverGate DriverGate DriverCurrent SensorCurrent SensorCurrent SensorFault HandlingFault HandlingFault HandlingSheet.248N-Channel Depletion MOSFET.86Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Sheet.255Sheet.256Sheet.257Sheet.258Sheet.259Sheet.260Sheet.261Connect.50Sheet.263Sheet.264Sheet.265N-Channel Depletion MOSFET.103Sheet.267Sheet.268Sheet.269Sheet.270Sheet.271Sheet.272Sheet.273Sheet.274Sheet.275Sheet.276Sheet.277Sheet.278Connect.50Sheet.280Sheet.281Sheet.282Sheet.283N-Channel Depletion MOSFETSheet.285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Sheet.295Sheet.296Connect.50Sheet.298Sheet.299Sheet.300N-Channel Depletion MOSFET.69Sheet.302Sheet.303Sheet.304Sheet.305Sheet.306Sheet.307Sheet.308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Connect.50Sheet.315Sheet.316Sheet.317Sheet.318N-Channel Depletion MOSFET.86Sheet.320Sheet.321Sheet.322Sheet.323Sheet.324Sheet.325Sheet.326Sheet.327Sheet.328Sheet.329Sheet.330Sheet.331Connect.50Sheet.333Sheet.334Sheet.335N-Channel Depletion MOSFET.103Sheet.337Sheet.338Sheet.339Sheet.340Sheet.341Sheet.342Sheet.343Sheet.344Sheet.345Sheet.346Sheet.347Sheet.348Connect.50Sheet.350Sheet.351Sheet.352
Exiting Interactive Block Diagram

Documentation