Integrating Intelligence at the Edge
Incorporating artificial intelligence into edge or endpoint devices delivers benefits such as scalable deployment, real‑time system response, improved privacy and security, reduced costs, and greater network agility, while enabling applications ranging from vision‑based systems that interpret their operating environment to smart audio recognition for real‑time control—supported by Renesas’ comprehensive software, tools, system‑ready solutions, and partner ecosystem to help accelerate development.
Reduce Latency, Enable Real-Time Response
Our device portfolio utilizes high-speed processor cores, dedicated hardware accelerators, and specialized memory architectures to ensure real-time system response and minimized latency across applications.
Power & Energy-Efficient AI Operation
Our dedicated hardware accelerators and proprietary processing technologies (such as DRP-AI) allow complex AI model operation on low power budgets, eliminating the need for cooling fans or large batteries to reduce cost and system size.
Scalable AI for Higher Workloads
We support AI scalability through our silicon-to-software ecosystem, enabling developers to migrate AI workloads across a broad range of hardware performance tiers using unified tools like Reality AI.
Enhanced Security & Data Privacy with Edge AI
Localized processing at the source to minimize the need for data transmission, coupled with hardware Root-of-Trust (ROT), secure crypto engines, as well as embedded data, enhances security and data privacy in AI applications.
Categories

Shaping the Future with Embedded AI
Learn about the trends driving a decentralized intelligence model, the key application categories benefiting from AI, and how Renesas‘ approach simplifies design and deployment for AI/ML developers to help surmount commonly encountered challenges.
Videos & Training
Explore embedded AI with Saud as he reveals methods for optimizing models on low‑power MCUs and MPUs. Learn how quantization, heterogeneous computing, and advanced optimization techniques make real‑time analytics, vision, and voice possible at the edge. Saud also demonstrates how Renesas solutions like RUHMI and Reality AI Tools streamline deployment for developers working under tight resource constraints.
Events & Webinars
News & Blog Posts
Blog Post Jul 25, 2026 |
Blog Post Jul 3, 2026 |
Blog Post Mar 27, 2026 |
Blog Post Aug 22, 2025 |
Blog Post Jul 18, 2025 |
Blog Post Jun 17, 2025 |
Blog Post Mar 13, 2024 |
Blog Post Jul 24, 2023 |
Blog Post May 6, 2022 |
Resources
Real-time Analytics
| Title | Resource Type | Associated Product(s) |
|---|---|---|
| Asset Movement Detection for EK-RA8P1 | Software | EK-RA8P1 |
| Baby Cry Detection for EK-RA8P1 | Software | EK-RA8P1 |
| Glass Break Detection for EK-RA8P1 | Software | EK-RA8P1 |
| AI Kit Development Platform with RA8D1 | Hardware | RA8D1 |
| AI Kit Reference Platform with RA6M3 | Hardware | RA6M3 |
| AI Kit Reference Platform with RA4E1 | Hardware | RA4E1 |
| Anomaly Detection with RealityCheck AD | Software | RZG, RZV2L, RZV2H |
| Automotive Seeing with Sound (SWS) | Software | RH850/U2A, RCAR |
| RealityCheck™ HVAC Solutions Suite | Software | RZV2L, RA8D1, RA6M5 |
| RealityCheck™ Motor Add-on Toolbox | Software | RA4T1, RA6T2, RA6T3, RA8T1, RX13T, RA26T, RX66T, RX72T |
Vision
Voice
| Title | Resource Type | Associated Product(s) |
|---|---|---|
| Cyberon Speaker Verification CNSV | Application Project | RA6E1, RA8M1 |
| Speaker Identification from AIZIP | Application Project | RA6, RA8 |
| Voice Anti Spoofing (Reality AI) | Application Project | RA6, RA8 |
| Evaluation Kit for RX671 | Hardware | RX671 |
| RA8M1 Voice User Interface Reference Kit | Hardware | RA8M1 |
| RA6E1 Voice User Interface Reference Kit | Hardware | RA6E1 |
| RA4E1 Voice User Interface Reference Kit | Hardware | RA4E1 |
| RA2L1 Voice User Interface Reference Kit | Hardware | RA2L1 |
| RX72N Envision Kit | Hardware | RX72N |
| R9A06G150 ASSP EASY Voice HMI Kit | Hardware | RISC-V |
| Local Natural Language Understanding from Cyberon DSpotterNLU | Software | RA8 |
| Local Voice Trigger and Command Recognition from Cyberon Dspotter | Software | RA2, RA4, RA6, RA8, RX600, RX700 |