Skip to main content
Renesas Electronics Corporation

Pet Camera Robot

Overview

Description

As more households adopt pets, owners seek reliable ways to ensure their companions' safety, behavior, and well-being while they're away. Stationary cameras provide coverage but are limited by blind spots as pets move throughout the home. A mobile pet camera robot addresses this issue by allowing users to control its movement and follow pets around, reducing blind spots and creating opportunities for interaction while away.

This pet camera robot system is a mobile device that provides video footage and two-way audio interaction. It can move around the house, enabling owners to dynamically interact with their pets. Controlled via a phone app over Wi-Fi, users can view the video feed, speak through the robot, and direct its movement to follow their pets.

System Benefits:

  • Dual-core Arm® Cortex®-M85 enables real-time camera and sensor signal processing for video, while simultaneously handling tasks such as motor control and communication. This reduces jitter and latency, allowing owners to interact with their pets without lag.
  • Advanced security MCU with immutable storage, Renesas Secure IP (RSIP) cryptographic engine, TrustZone®, and tamper protection provides robust protection for video and communication, safeguarding against hacking and tampering.
  • Easily charged via USB-C, compliant with USB PD Specification 3.1 and USB Type-C Cable and Connector Specification Revision 2.1.
  • Energy-efficient design supports all-day operation and reliable monitoring without frequent recharging, ensuring consistent pet interaction and surveillance.
  • On-device machine learning (ML) enables real-time pet recognition and intelligent features such as tracking specific pets, detecting unusual behavior, and enabling smarter play interactions.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS169: WEBConnector Arrow.276Connector Arrow.277Line Arrow.336Line Arrow.337Circle.368Circle.369USB-CUSB-CUSB-CUSB-CSheet.3Sheet.4Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Load SwitchLoad SwitchLoad SwitchLine ArrowSheet.153N-Channel Depletion MOSFETSheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Connect.50Sheet.33Sheet.34Sheet.35Resistor - FixedGround - EarthSheet.98Sheet.99Sheet.100Sheet.101LineConnector LineSheet.157Sheet.151P-Channel Depletion MOSFETSheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Connect.46Sheet.92Sheet.93N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603P-Channel Depletion MOSFET.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Connect.46Sheet.115Sheet.116N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603LineResistor - Fixed.120Line.121Connector 1.160Resistor - Fixed.123Line.124Line.126Line.127Line.128N-Channel Depletion MOSFET.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Connect.50Sheet.143Sheet.144Sheet.145Ground - Earth.146Sheet.147Sheet.148Sheet.149Sheet.150CircleLineConnector 1.160Connector 1.160.1605-20V5-20V5-20VConnected signals arrowConnector ArrowCircle.168Circle.169Connector Arrow.170Connector Arrow.1713.3V3.3V3.3VCircle.175Circle.176USB PD ControllerUSB PD ControllerUSB PD Controller I2CI2CI2C Connected signals arrow.254Vertical Wire Bundle222Sheet.257Connector Line.260Circle.26112-14V12-14V12-14V12V12V12VConnected signals arrow.271 3.3V3.3V3.3V 1.8V1.8V1.8VLDOLDOLDOUSB-C.285USB-CUSB-CUSB-CSheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Sheet.295Sheet.296Sheet.297Sheet.298Sheet.299Line Bi-directionalIR IlluminationIR IlluminationIR IlluminationeMMCeMMCeMMCWi-FiWi-FiWi-FiBi-directional.305SD CardSheet.308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Line Bi-directional.318Bi-directional.321Bi-directional.323WS169WS169WS169Bi-directional.332Vertical Wire Bundle.333 222Sheet.3353.3VLN3.3VLN3.3VLN1.8VLN1.8VLN1.8VLNLine Arrow.341 12V12V12VLine Arrow.343 1.8VLN1.8VLN1.8VLNLine Arrow.345 3.3VLN3.3VLN3.3VLNConnector Arrow.349Connected signals arrow.350Connected signals arrow.351Connected signals arrow.3525V5V5V12V12V12VConnected signals arrow.356Input arrowLine Bi-directional.362Line Bi-directional.363Vertical Wire Bundle.364 222Sheet.366Line Arrow.370Connector Arrow.371MicrophoneSheet.373Sheet.374Microphone.375Sheet.376Sheet.377Connector Arrow.3788.0VLN8.0VLN8.0VLNConnector Arrow.384MCLKMCLKMCLKBi-directional.386Vertical Wire Bundle.388 222Sheet.390 3.3V3.3V3.3VConnector Arrow.393Connected signals arrow.394Audio CodecAudio CodecAudio CodecLine Arrow.395REFREFREFSpeakerspeaker_8_Sheet.400Sheet.401Sheet.402Sheet.403Line Arrow.404Sheet.409Camera Sensor BoardCamera Sensor BoardCamera Sensor BoardCameraSheet.406Sheet.407Line Arrow.410 5V5V5VLine Bi-directional.415MotorSheet.417Sheet.418MMWi-FiMotor.421Sheet.422Sheet.423MMBattery 3-CellSheet.425Sheet.426Sheet.427Sheet.428Line 1pt.1552Line 1pt.1608Sheet.431Sheet.432Ground - EarthSheet.434Sheet.435Sheet.436Sheet.437Line.44112-14V Battery, 2-4 Cells12-14V Battery 3-4 Cells12-14V Battery3-4 CellsBi-directional.444Connector Arrow.445Connector Arrow.446Connector 1.160.447WheelsWheelsWheelsWheelsWheelsWheelsLine Arrow.45012V12V12VLine Arrow.452 3.3V3.3V3.3VMotor.454Sheet.455Sheet.456MMBi-directional.462Connector Arrow.463Tilt MotorTilt MotorTilt MotorLine Arrow.468 12V12V12VLine Arrow.470 3.3V3.3V3.3VLine Arrow.472 3.3V3.3V3.3VHorizontal Wire BundleCommunication Lines B.795222Charging CircuitCharging CircuitCharging CircuitSheet.482MOSFETMOSFETMOSFETSheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Connect.46Sheet.193Sheet.194N-Channel Depletion MOSFET.601N-Channel Depletion MOSFET.603Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Connect.209Sheet.210Sheet.211N-Channel Depletion MOSFET.212N-Channel Depletion MOSFET.213Line.214Connector 1.217CircleLine.121Line.126Line.127Line.440Connector Line.262NVDC ChargerNVDC ChargerNVDC ChargerSheet.484Li-ion Battery ManagerLi-ion Battery ManagerLi-ion Battery ManagerFET DriverFET DriverFET DriverI2CI2CI2CLDOLDOLDOAudio AmplifierAudio AmplifierAudio AmplifierClockClockClockBuck RegulatorBuck RegulatorBuck RegulatorSheet.485PMICPMICPMICBuck3Buck3Buck3Buck4Buck4Buck4VDD_Buck3VDD_Buck3VDD_Buck3VDD_Buck4VDD_Buck4VDD_Buck4LDO2LDO2LDO2LDO3LDO3LDO3VDD_LDO2VDD_LDO2VDD_LDO2VDD_LDO3VDD_LDO3VDD_LDO3 I2CI2CI2CMain Control BoardMain Control BoardMain Control BoardHVPAKHVPAKHVPAKHVPAKHVPAKHVPAKSheet.490MCUMCUMCUVCCVCCVCCVCC2VCC2VCC2USB/HSUSB/HSUSB/HSSPISPISPI SDSDSDMMCMMCMMCPWMPWMPWMI2C[0]I2C[0]I2C[0] I2C[0]I2C[0]I2C[0]SSIESSIESSIE I2C[0]I2C[0]I2C[0]SRC CLKSRC CLKSRC CLKCEUCEUCEUI2C[1]I2C[1]I2C[1]I2C[1]I2C[1]I2C[1]I2C[0]I2C[0]I2C[0]Connector dotted double arrow
Exiting Interactive Block Diagram