Skip to main content
Renesas Electronics Corporation

Features

  • 1GHz Arm Cortex-M85 and 250MHz Cortex-M33 cores
  • Ethos-U55 NPU, 256GOPS at 500MHz
  • 0.5/1MB MRAM, 4/8MB Flash options
  • 2MB SRAM including TCM and 64KB caches
  • Parallel and MIPI-CSI2 camera interface (I/F) for vision AI
  • I2S and PDM I/F for voice AI
  • GLCDC w/ parallel RGB and MIPI-DSI I/Fs
  • 2D drawing engine
  • xSPI compliant octal SPI with XIP & DOTF
  • Renesas Security IP, TrustZone, tamper protection
  • Secure boot with immutable storage for first stage bootloader
  • 32/16-bit high-resolution timers, 32-bit ultra-low-power timer
  • 16-bit ADC, 12-bit DAC, HS comparators
  • Gigabit Ethernet, TSN switch, USB 2.0 HS/FS, CAN FD
  • SDHI, SPI, I3C, I2C serial interfaces
  • 32/16-bit external memory I/F (CS/SDRAM)

Description

The RA8P1 group features Renesas’s first 32-bit AI-accelerated microcontrollers (MCUs) powered by the high-performance Arm® Cortex®-M85 (CM85) with Helium™ MVE and Ethos™-U55 NPU. It delivers 256GOPS* of AI performance, a breakthrough CPU performance of over 7300 CoreMarks and advanced artificial intelligence (AI) capabilities enabling voice, vision, and real-time analytics AI applications on a single chip. The RA8P1 MCUs built on the advanced 22nm ULL process are available in single and dual-core options with a Cortex-M33 core embedded on the dual-core MCUs.

The RA8P1 MCUs integrate high-performance CPU cores with large memory, multiple external memory interfaces, and a rich peripheral set optimized for AI applications. Single and dual-core devices in 224 and 289 BGA packages are available, to address diverse use cases across broad markets. Secure Element-like functionality is built-in with advanced cryptographic security IP, immutable storage, and tamper protection, to deliver truly secure Edge AI and IoT applications.

To streamline and accelerate development, the RA8P1 MCUs are supported by the Flexible Software Package, a comprehensive set of hardware and software development tools, and RUHMI - a highly optimized AI software platform providing all necessary tools for AI development, model optimization, and conversion, fully integrated with e2 studio.

*Giga Operations Per Second

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)1024
RAM (KB)2048
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)1.62 - 3.6
I/O Ports142, 199
DRAM I/FSDRAM
Temp. Range (°C)Ta = -40 to +105, Tj = 0 to +95
Operating Freq (Max) (MHz)800, 1000
Ethernet speed10M/100M/1G
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)9, 10
SPI (ch)2
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)28
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)12, 30
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & Encryption128-bit Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.382240.65
LFBGA12 x 12 x 1.382890.65

Application Block Diagrams

TFT instrument cluster block diagram features a high‑performance dual-core MCU, built‑in AI acceleration and extensive connectivity options, including CAN, Wi‑Fi, Bluetooth LE, GPS, and GSM 4G.
TFT Instrument Cluster with Bluetooth Audio and Telematics
TFT instrument cluster with integrated telematics, graphics, and AI for cost‑efficient connected mobility.
AI drawing robot arm interactive block diagram features a high-performance MCU, advanced AI/ML capabilities, and precision motor control.
AI Drawing Robot Arm
AI-driven robot arm with precision motor control and smart image processing for creative automation.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
Ki Wireless Power Transceiver System (Tx) Block Diagram
Ki Wireless Power Transceiver System (Tx)
A high-efficiency Ki wireless power transceiver system (Tx) with NFC, smart control, and scalable design.
Ki Wireless Power Receiver System (Rx) Block Diagram
Ki Wireless Power Receiver System (Rx)
A high-efficiency Ki wireless power receiver system (Rx) with NFC, smart control, and scalable design.
Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.
High-End Controller for Predictive Maintenance Block Diagram
e-AI-Ready GUI Controller for Appliances and Industrial Systems
The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Additional Applications

  • Machine Vision, Robotics
  • Video Doorbells, Security Cameras
  • Smart Thermostats, Security Panels
  • AI-enabled Fingerprint Scanners
  • Smart Appliances
  • Traffic/Pedestrian/Driver Monitoring
  • People Detection, Image Classification
  • Predictive Maintenance

Applied Filters: