Skip to main content
Renesas Electronics Corporation

EtherCAT-Based Multi-Axis Motor Control with FSoE

Overview

Description

Industrial robots, servo systems, and factory automation equipment increasingly require synchronized multi-axis motor control, deterministic industrial Ethernet communication, and SIL3-capable functional safety. Industrial machine builders need a scalable architecture that combines real-time EtherCAT networking with Functional Safety over EtherCAT (FSoE) while reducing system complexity, certification effort, and development time.

This EtherCAT®-based multi-axis motor control system provides a scalable safety network for industrial robots, cobots, servo systems, and other factory automation applications. The EtherCAT Main Controller supports FSoE for safety-related communication and coordinates communication with multiple EtherCAT SubDevices used for motor control. An external functional safety MPU provides cross-monitoring of safety-related control functions. This distributed architecture supports functional safety implementation up to SIL3 while maintaining separation between safety-related and non-safety control domains.

System Benefits:

  • Enables distributed safety processing while maintaining separation between safety-related and non-safety control domains.
  • Supports EtherCAT-based multi-axis motor control with Functional Safety over EtherCAT (FSoE) for safety-related industrial network communication.
  • Enables SIL3-capable functional safety on CR52 cores using Functional Safety Platform Software (PL-SW), with redundant FSoE MainInstance functionality and mutual cross-monitoring.
  • Provides a scalable system-level reference architecture combining MPU, power management, interface, and isolation devices to help reduce development effort for industrial safety networks and multi-axis motor control systems.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS210_WEBEtherCAT SubDeviceFSoE Main Instance1.803Connector Arrow.96EtherPHYEtherPHYEtherPHY15VIN15VIN15VINLine Arrow3.3V3.3V3.3VInput arrowBi-directionalLine Arrow.141.8V1.8V1.8VLine Arrow.161.1V1.1V1.1VLine Arrow.180.8V0.8V0.8V5V5V5VPMICPMICPMICTri component non RenesasComponent block.631PClePClePCleConnector ArrowConnector Arrow.2712V12V12V3.3V3.3V3.3VBi-directional.31Vertical Wire Bundle222Sheet.34To Ethernet DeviceTo Ethernet DeviceTo Ethernet DeviceLine Bi-directionalLPDDR4LPDDR4LPDDR4Bi-directional.52Bi-directional.53Sheet.54MicroSDMicroSDMicroSDSD CardSheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Bi-directional.56Sheet.57USBUSBUSBUSBSheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Connector Arrow.81Connected signals arrow.82CANCANCANBi-directional.85CAN InterfaceCAN InterfaceCAN InterfaceLine Bi-directional.87RS-485 InterfaceRS-485 InterfaceRS-485 InterfaceLine Bi-directional.90Connector Arrow.95Connected signals arrow.97Connected signals arrow.98TxTxTxRxRxRxConnector Arrow.103Connector Arrow.1043.3V3.3V3.3VLine Arrow.139Ethernet PHYEthernet PHYEthernet PHY1 FSoE Main Instance: formerly Master; FSoE SubInstance: formerly Slave2 ESC: EtherCAT SubDevice Controller3 Cross-monitoring between CR52_1 in the EtherCAT Main Controller and the external Functional Safety MPU1 FSoE Main Instance: formerly Master; FSoE SubInstance: form...1 FSoE Main Instance: formerly Master; FSoE SubInstance: formerly Slave2 ESC: EtherCAT SubDevice Controller3 Cross-monitoring between CR52_1 in the EtherCAT Main Controller and the external Functional Safety MPUWS210WS210WS210Connected signals arrowLine.310Connector 1.275Connected signals arrow.2045V5V5VConnector Arrow.215RZ/T2LFunctional Safety MPUFunctional Safety MPULine Arrow.3431.1V/1.8V/3.3V1.1V/1.8V/3.3V1.1V/1.8V/3.3VConnector 1.606Line.608Connector 1.609Connector 1.610Line Arrow.572Line Arrow.298Connector 1.615Line.264Line Arrow.617Line.6181.1V/1.8V/3.3V1.1V/1.8V/3.3V1.1V/1.8V/3.3VLine Arrow.181Line Arrow.760RZ/N2H,
RZT2NEtherCAT Main ControllerEtherCAT Main ControllerConnector 2PMICPMICPMICMonitoring ICMonitoring ICMonitoring ICBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorMonitoring ICMonitoring ICMonitoring ICPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerRS-485 (Tx/Rx)RS-485 (Tx/Rx)RS-485 (Tx/Rx)Sheet.801Functional Safety MPU3Functional Safety MPU3Functional Safety MPU3CR52CR52CR52RZ/T2L.805Functional Safety MPUFunctional Safety MPUSheet.820EtherCAT Main ControllerEtherCAT Main ControllerEtherCAT Main ControllerGMACGMACGMACPClePClePCleDDRSSDDRSSDDRSSSDHISDHISDHIUSBUSBUSBCANCANCANSCISCISCISCISCISCIEtherCAT SubDeviceFSoE Main Instance1EtherCAT SubDevice FSoE Main Instance1EtherCAT SubDeviceFSoE Main Instance1CR52_13CR52_13CR52_13Bi-directional.114EtherCAT Main DeviceEtherCAT Main DeviceEtherCAT Main DeviceGMACGMACGMACBi-directional.127LineSPISPISPIESC2ESC2ESC2Single componentDataDataConnector Arrow.815Connector Arrow.816EtherCATEtherCATEtherCATBi-directional.111Sheet.824EtherCAT SubDevice (FSoE SubInstance1)EtherCAT SubDevice (FSoE SubInstance1)EtherCAT SubDevice (FSoE SubInstance1)Dotted LineSheet.821Motor Control System NMotor Control System NMotor Control System NSheet.794M.795MMESC2ESC2ESC2Sheet.822Motor Control System 2Motor Control System 2Motor Control System 2Sheet.787M.788MMESC2ESC2ESC2Sheet.823Motor Control System 1Motor Control System 1Motor Control System 1Sheet.156MMMESC2ESC2ESC2Bi-directional.158Bi-directional.799Bi-directional.800
Exiting Interactive Block Diagram

Support