Overview
The Bus Board for RZ/T2H is an interface board for the RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ or RTK0EM0000S05010BJ) and the RZ/T2H Evaluation Board Kit (P/N: RTK9RZT2H0S00000BJ). This product makes it easy to connect up to nine RZ/T Series Inverter Boards.
Supported CPU Board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)
Supported Inverter Board:
- RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ)
- RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ)
Features
- Up to nine RZ/T Series Inverter Boards can be connected
- Functional safety: Cuts off the PWM signals for nine inverters
- Detects overcurrent for nine inverters
Sample & Buy
RTK0EM0000Z03000BJ
Active| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | JAPAN |
1u | $1,294.10Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RZ/T Series Inverter Board
INVB-LV-RZT-I Active
Evaluate BLDC motor control with an inverter board designed for encoder‑based motor control when paired with an RZ/T MPU.
RZ/T Series Inverter Board Kit
INVB-LV-RZT-B Active
Start BLDC motor control evaluation quickly using a complete inverter board kit that supports encoder‑based operation.
Evaluation Board Kit for RZ/T2H
RZ/T2H-EVKIT Active
Evaluate real‑time motor control and industrial applications using a feature‑rich RZ/T2H MPU development platform.
RZ/T2H 9-Axis Motor Control Reference Design
Explore scalable multi‑axis motor control using a reference design capable of driving up to nine BLDC motors.
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources
Additional Videos
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.