Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The GreenPAK™ Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in conjunction with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.

Features

  • USB 2.0 board power and communication
  • DIP and socket adapters support
  • Dual VDD ICs support
  • Built-in current meter for both ICs' VDD sources
  • USB-I2C bridge functionality
  • 18 individually configurable test points (TP):
    • Onboard LED state indication
    • Pull-up, pull-down, GND, VDD, Hi-Z, VDD2
    • Programmable software button
  • Configurable dual-pin header for user schematic integration and signal monitoring (expansion connector)
  • Four floating hooks for oscilloscope connection

Applications

  • Programming
  • Emulation
  • Signal logic generators
Type Title Date
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG4DVKLITEActiveIn Stock1u | $45N/AYesEAR998473.30.1180

Support Communities

  1. SLG4DVKLITE and SLG46880

    When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?

    Aug 31, 2024
  2. SLG46108 programming

    Hello all,I am completely new to GreenPAK and want to include a SLG46108V with AN-CM-318 on a custom PCB. How do I program the chip?Do I need to buy the SLG4DVKADV or are there cheaper options (like using a generic USB to serial adapter or some ...

    Jul 15, 2024