Overview
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
Features
- Facilitates the integration of Surface Mount Technology (SMT) GreenPAK ICs onto traditional solder-free breadboards or prototyping boards for development
- Converts an SMT STQFN GreenPAK IC into a 20-pin DIP (Dual In-line Package) footprint
- Connects the GreenPAK Advanced Development Board with the DIP prototyping ecosystem
Products in the Design






Sample & Buy
SLG4SA-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG4SA-DIP bumper too high?
Is the bumper on the SLG4SA-DIP really supposed to be this high?
Feb 15, 2023 - SLG4SA-DIP compatibility
Hi, Can anyone please confirm whether SLG4SA-DIP adapter is compatible with all DIP prototype adapters? In particular, I want to use it with the SLG46583V-DIP and SLG4DVKADV advanced development board. I'm only asking here because I found out the hard way that the '583 isn't compatible ...
Aug 9, 2022 - GreenPAK DIP Dev Board Firmware Outdated?
Good morning, I think I have re-discovered an old problem about outdated firmware on this board. The board is recently purchased from Farnell and so far unused. Board version is v1.0.3. On first connection using GreenPAK designer 6.26 (build 4), the DIP board firmware appeared to ...
Sep 6, 2021