Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four high-voltage high-current drive GPOs
  • Current up to 1.5A RMS per GPO/H-Bridge
  • Low power consumption
  • Pb-Free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Description

The SLG7MD47701 is a versatile solution for Full and Half-Bridge motor driving applications, featuring configurable outputs for precise motor control via AIN1, AIN2, PWM, and the nSLEEP pin. Optimized for low-voltage and battery-powered motor control applications, this compact device is ideal for small, power-efficient designs. Integrating driver FETs and control circuitry, it reduces system component count and minimizes energy consumption. The low-power operation, combined with a sleep mode activated via the nSLEEP pin, ensures high efficiency. Built-in protection features, such as undervoltage lockout, overcurrent protection, and thermal shutdown, guarantee safe and reliable performance in a variety of environments.

Parameters

AttributesValue
TopologyPush-Pull
VS (Min) (V)3
VS (Max) (V)13.2
Peak Output Current IPK (A)2
Sleep/Reset Mode Current (µA)26
Control ModeIN-IN, PWM
InterfaceHardware (GPIO)
Key Features1.5A RMS per HV GPO, Undervoltage lockout, Thermal shutdown, Overcurrent protection
Package Area (mm²)6
Qualification LevelIndustrial
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
STQFN2.0 x 3.0 x 0.5520

Applications

  • Cameras
  • Toys
  • Robotics
  • Medical devices
  • DSLR lenses
  • Motor control
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Package Area (mm²)Pkg. Dimensions (mm)Qualification LevelTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG7MD47701VActiveN/AOut of StockSTQFN1ku | $0.9756mm²2.0 x 3.0 x 0.55Industrial-40 to +85°CTAIWANTAIWAN

Renesas Boards & Kits