Skip to main content
Renesas Electronics Corporation

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Fifteen Combinatorial Look Up Tables (LUTs)
      • Five 2-bit LUTs
      • Nine 3-bit LUTs
      • One 4-bit LUT
    • Two Combination Function Macrocell
      • One Selectable DFF/Latch or 2-bit LUT
      • One Selectable Pipe Delay or 3-bit LUT
        • Pipe Delay - 16 Stage/3 Output
    • Eight Counter/Delay Generators (CNT/DLY)
      • Two 14-bit Delay/Counter
      • One 14-bit Delay/Counter with External Clock/Reset
      • Three 8-bit Delay/Counter
      • Two 8-bit Delay/Counter with External Clock/Reset
    • Six D Flip-Flop/Latches (DFF)
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Additional Logic Functions - 2 Deglitch Filters
    • RC Oscillator (RC OSC)

Description

The SLG46722 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46722. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)18
Nominal VDD1.71 - 5.5
CNT/DLY (Max) (#)8
LUTs (Max) (#)17
D Flip-flops (DFFs) (#)6
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Applied Filters: