Features
- 2 power supply inputs:
- 2.5V (±8%) to 5.0V (±10%) VDD
- 5.0V (±10%) to 24.0V (±10%) VDD2
- 2 high-voltage high-current drive GPOs
- Full-bridge driver option
- Dual/Single half-bridge driver option
- Slew rate modes:
- Motor driver mode
- Pre-driver (MOSFET driver) mode
- High drive GPOs with sleep function
- Low RDS(ON) high-side + low-side resistance = 0.5Ω typical
- 3A peak, 1.5A RMS per full bridge
- Current up to 3A peak, 1.5A RMS per GPO/half bridge and up to 6A peak, 3A RMS for 2 high-voltage (HV) GPOs connected in parallel
- Integrated overcurrent/short circuit/undervoltage lockout protections
- SENSE input that is connected to the current comparator for current control
- Fault signal indicator (OCP/UVLO/TSD)
- Differential amplifier with integrator and comparator for motor speed control function
- Current sense comparator with dynamical Vref mode
- 2 high-speed general-purpose ACMPs
- Modes: UVLO, OCP, TSD, voltage monitor, current monitor
- 1 voltage reference (Vref) output
- 5 multi-function macrocells
- 4 selectable DFF/LATCH/3-bit LUTs + 8-bit delay/counters
- 1 selectable DFF/LATCH/4-bit LUT + 16-bit delay/counter
- 12 combination function macrocells
- 3 selectable DFF/LATCH or 2-bit LUTs
- 1 selectable programmable pattern generator or 2-bit LUT
- 6 selectable DFF/LATCH or 3-bit LUTs
- 1 selectable pipe delay or ripple counter or 3-bit LUT
- 1 selectable DFF/LATСH or 4-bit LUT
- 2 PWM macrocells
- Flexible 8-bit/7-bit PWM mode with the duty cycle control
- 16 preset duty cycle registers switching mode for PWM Sine or other waveforms
- Serial communications
- I2C protocol interface
- Programmable delay with edge detector output
- Additional logic function – One deglitch filter with edge detectors
- 2 oscillators (OSC)
- 2.048kHz oscillator
- 25MHz oscillator
- Analog temperature sensor with ACMP-connected output
- Power-on Reset (POR)
- One-time programmable memory
- Operating temperature range: -40°C to 105°C
- RoHS-compliant/Halogen-free
- 20-pin STQFN: 2mm x 3mm x 0.55mm, 0.4mm pitch
Description
The SLG47115-E provides a small, low-power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, the high-voltage pins, and the macrocells of the SLG47115-E. Configurable PWM macrocells in combination with special high-voltage outputs will be useful for motor drive or load drive applications. High-voltage pins allow for the design of smart level translators or for driving the high-voltage high-current load.
Parameters
| Attributes | Value |
|---|---|
| Special Features | 1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp |
| GPIOs (#) | 10 |
| Nominal VDD | 2.3 - 5.5 |
| VDD2 (V) | 4.5 - 26.4 |
| ACMP Channels (#) | 2 |
| CNT/DLY (Max) (#) | 5 |
| LUTs (Max) (#) | 17 |
| D Flip-flops (DFFs) (#) | 15 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +105°C |
| Product Category | Dual Supply, HVPAK, Extended Temperature Range |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 3.0 | 20 | 0.4 |
Applications
- Outdoors electronics
- Factory automation
- E-Bikes
- Power electronics
- EV charging stations
- Personal computers and servers
- Motor drivers
- High-voltage MOSFET drivers
- LED matrix dimmers
Applied Filters: