Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two Operational Amplifiers (Op Amp) with Ultra-low Power Consumption
    • Rail-to-Rail Input and Output (RRIO)
    • Ultra-low Offset Voltage
    • Zero Offset Voltage Drift
  • Integrated Voltage Reference (VREF)
  • Multi-channel Sampling Analog Comparator (MS-ACMP)
    • Sampling up to Six Analog Channels
    • Selectable Voltage Reference for Each Channel
    • Different Sampling Scenarios
    • Synchronous or Asynchronous Result Appearance
    • Range Comparator Mode
  • Two 1024-Position 100kΩ Digital Rheostats
    • Potentiometer Mode
    • I²C and Manual Control Options
  • Extended Pattern Generator (EPG)
    • Width Converter Option
    • 8-bit Parallel Data Output
    • Optional 1x 8-bit, 2x 4-bit, 4x 2-bit, or 8x 1-bit Serial Bitstream Output
    • 59 Bytes Pattern Stored in NVM
  • 11 Combination Function Macrocells
    • Two 2-bit LUTs or DFF/LATCHs
    • Four 3-bit LUTs or DFF/LATCHs with Reset/Set
    • Four 3-bit LUTs, DFF/LATCHs, or Shift Registers
    • One 4-bit LUT or DFF/LATCH with Reset/Set
  • Five Multi-function Macrocells
    • Four Selectable DFF/LATCHs or 3-bit LUTs + 80-bit Delay/Counters
    • One Selectable DFF/LATCHs or 3-bit LUT + 8-bit Delay/Counter/FSM
  • Programmable Delay with Edge Detector Output
  • Two Oscillators (OSC)
    • 2.048kHz/10kHz Oscillator with Ultra-low Current Consumption
    • 25MHz Oscillator
  • One Single-Pole/Single-Throw Analog Switch
  • Analog Temperature Sensor
  • Power-on Reset (POR) with CRC
  • I²C Compatible Serial Interface
  • Read Back Protection (Read Lock)
  • 2.3V to 5.5V of VDD Range
  • Operating Temperature Range: -40°C to +85°C
  • RoHS-Compliant/Halogen-Free
  • Available Package: 24-pin STQFN: 3.0mm x 3.0mm x 0.55mm, 0.4mm Pitch

Description

The SLG47003 provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual tunable analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47003.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
GPIOs (#)15
Special Features2x Op Amps, 2x Rheostats, Analog Switch
ACMP Channels (#)6
CNT/DLY (Max) (#)5
LUTs (Max) (#)16
D Flip-flops (DFFs) (#)16
Pipe Delay6x8-bit shift registers
# of Programable Delays (#)1
Oscillator TypeLF OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN3.0 x 3.0240.4

Product Comparison

SLG47003SLG47004SLG47011SLG47003-E
Special Features2x Op Amps, 2x Rheostats, Analog Switch2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM2x Op Amps, 2x Rheostats, Analog Switch
GPIOs (#)1581415
Memory TypeOTPMTPOTPOTP
Lead Count (#)24241624
Pkg. Dimensions (mm)3.0 x 3.03.0 x 3.02.0 x 2.03.0 x 3.0
Temp. Range (°C)-40 to +85°C-40 to +85°C-40 to +85°C-40 to +105°C

Application Block Diagrams

Current Loop Communication with AnalogPAK Block Diagram
Current Loop Communication with AnalogPAK
AnalogPAK™ enables a 4-20mA current loop with HART modem and FSK modulation support.​

Additional Applications

  • Consumer Electronics
  • Handheld and Portable Electronics
  • Industrial Automation and Process Control
  • Personal Computers and Servers
  • Battery Voltage and Current Monitoring
  • Adjustable Precision Threshold
  • Sensor Offset Trimming/Calibration
  • Tunable Analog Filters
  • Operational Amplifier Adjustable Gain and Offset
  • Adjustable Voltage-to-Current Conversions
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs

Applied Filters: