Features
- Read Back Protection (Read Lock)
- Power Supply: 1.0V to 1.65V
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High-Speed General-Purpose Analog Comparators (ACMPxH);
- Integrated Voltage Reference
- Fifteen Combination Function Macrocells
- Three 2-bit LUT or (DFF/LATCH) or Shift Register
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Ten 3-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
- One 4-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
- Eight Multi-Function Macrocells
- Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter/FSM
- I²C Communication
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Two Oscillators (OSC)
- 2.048kHz Oscillator
- 25MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR) with CRC
Description
The SLG47513 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47513. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 14 |
| Nominal VDD | 1 - 1.6 |
| ACMP Channels (#) | 2 |
| CNT/DLY (Max) (#) | 8 |
| LUTs (Max) (#) | 23 |
| D Flip-flops (DFFs) (#) | 22 |
| Pipe Delay | 3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs |
| # of Programable Delays (#) | 1 |
| Oscillator Type | LF OSC, Ring OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| MSTQFN | 1.6 x 1.6 | 16 | 0.4 |
Applications
- Smartphones and fitness bands
- Portable and handheld electronics
- Home appliances and IoT
- Personal computers and servers
- PC peripherals
- Data communications equipment
- Robotics
- Toys
- Low voltage applications