Skip to main content
Renesas Electronics Corporation

Features

  • In-System Programmability
  • Multiple-Time Programmable Memory
  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD
    • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • One Voltage Reference (Vref)
    • Eleven Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
    • Serial Communications: I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter with Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Power-On Reset (POR)

Description

The SLG46824 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46824. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power, single integrated circuit.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
VDD2 (V)1.71 - 5.5
GPIOs (#)17
Special FeaturesPattern Generator
ACMP Channels (#)2
CNT/DLY (Max) (#)8
LUTs (Max) (#)19
D Flip-flops (DFFs) (#)17
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC
InterfaceI2C
Memory TypeMTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4
TSSOP6.4 x 6.5200.65

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics

Applied Filters: