Skip to main content
Renesas Electronics Corporation

Overview

The SLG4AB2 is a 32-pin to 20-pin adapter for SLG4688x development on the SLG4DVKADV GreenPAK™ Advanced Development Board.

Features

  • Used with the GreenPAK Advanced Development Platform as a test point (TP) expander
  • Miniature PC test points for oscilloscope probes
  • Test points for connection to PC test points
  • 32-pin socket - Female connector
  • 20-pin socket - Male connector
  • Indication LEDs

Products in the Design

Sample & Buy

SLG4AB2 Adapter

SLG4AB2

Active
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

Videos & Training

Support

Support Communities

  1. SLG4DVKLITE and SLG46880

    When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?

    Aug 31, 2024
  2. buy greenPAK development toolSLG4DVKADV

    hello sir..please help,i need information to buy greenPAK development tools SLG4DVKADVSLG4AB2

    Aug 1, 2022