Skip to main content
Renesas Electronics Corporation

Overview

The SLG4TA20SP-SLG46826 is a training adapter board for the SLG46826 GreenPAK™ programmable mixed-signal matrix with in-system programmability.

The SLG46826 programmable mixed-signal matrix IC with in-system programmability allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Used with the GreenPAK™ Advanced Development Platform as an adapter board
  • Acts as a bridge, simplifying the process of using the SLG46826 GreenPAK IC within a breadboard environment for design and development
  • Allows for in-system programmability

Products in the Design

Sample & Buy

SLG4TA20SP-SLG46826 Training Adapter Board

SLG4TA20SP-SLG46826

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $27.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.