Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • Nine Combinatorial Look-Up Tables (LUTs)
      • Two 2-bit LUTs
      • Seven 3-bit LUTs
    • Nine Combination Function Macrocells
      • Four Selectable DFF/Latch or 2-bit LUTs
      • Two Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • Two Selectable CNT/DLY or 4-bit LUTs
    • Five Counter/Delay Generators (CNT/DLY)
      • One 14-bit Delay/Counter
      • One 14-bit Delay/Counter with External Clock/Reset
      • Three 8-bit Delay/Counters
    • Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Additional Logic Functions - 2 Inverters/2 Deglitch Filters
    • RC Oscillator (RC OSC)

Description

The SLG46169 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46169. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
GPIOs (#)12
Nominal VDD1.71 - 5.5
ACMP Channels (#)2
CNT/DLY (Max) (#)7
LUTs (Max) (#)18
D Flip-flops (DFFs) (#)6
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 2.2140.4

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: