Features
- Two Operational Amplifiers (OpAmp)
- Ultra-low Power Consumption
- Rail-to-Rail Input and Output (RRIO)
- Ultra-low Offset Voltage
- Zero Offset Voltage Drift
- Integrated Voltage Reference (VREF)
- Multi-channel Sampling Analog Comparator (MS-ACMP)
- Sampling up to six analog channels
- Selectable voltage reference for each channel
- Different sampling scenarios
- Synchronous or asynchronous result appearance
- Range comparator mode
- Two 1024-Position 100kΩ Digital Rheostats
- Potentiometer mode
- I2C and manual control options
- Extended Pattern Generator (EPG)
- Width converter option
- 8-bit parallel data output
- Optional serial bitstream output configurations:
- 1×8-bit
- 2×4-bit
- 4×2-bit
- 8×1-bit
- 59 bytes pattern stored in NVM
- 11 Combination Function Macrocells
- Two 2-bit LUTs or DFF/LATCHs
- Four 3-bit LUTs or DFF/LATCHs with Reset/Set
- Four 3-bit LUTs, DFF/LATCHs, or shift registers
- One 4-bit LUT or DFF/LATCH with Reset/Set
- Five Multi-Function Macrocells
- Four selectable DFF/LATCHs or 3-bit LUTs + 8-bit delay/counters
- One selectable DFF/LATCH or 3-bit LUT + 8-bit delay/counter/FSM
- Programmable Delay
- With edge detector output
- Two Oscillators (OSC)
- 2.048kHz / 10kHz oscillator with ultra-low current consumption
- 25MHz oscillator
- Other Features
- One single-pole/single-throw analog switch
- Analog temperature sensor
- Power-on Reset (POR) with CRC
- I2C-compatible serial interface
- Read back protection (Read Lock)
- Operating Conditions
- VDD range: 2.3V to 5.5V
- Temperature range: -40°C to +105°C
- Compliance
- RoHS Compliant / Halogen-Free
- Available Packages
- 20-pin STQFN: 2.0mm × 3.0mm × 0.55mm, 0.4mm pitch
Description
The SLG47001-E provides a small, low power component for commonly used analog signal processing and mixed-signal functions. Individual, tunable, analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47001-E.
Parameters
| Attributes | Value |
|---|---|
| Special Features | 2x Op Amps, 2x Rheostats, Analog Switch |
| GPIOs (#) | 11 |
| Nominal VDD | 2.3 - 5.5 |
| ACMP Channels (#) | 6 |
| DCMP | - |
| CNT/DLY (Max) (#) | 5 |
| LUTs (Max) (#) | 16 |
| D Flip-flops (DFFs) (#) | 16 |
| # of Programable Delays (#) | 1 |
| Oscillator Type | LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +105°C |
| Product Category | AnalogPAK, Extended Temperature Range |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 3.0 | 20 | 0.4 |
Product Comparison
![]() | ![]() | |||
| SLG47001-E | SLG47004 | SLG47001 | SLG47011 | |
| Special Features | 2x Op Amps, 2x Rheostats, Analog Switch | 2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM | 2 Op Amps, 2x Rheostats, Analog Switch | 1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM |
| GPIOs (#) | 11 | 8 | 11 | 14 |
| Memory Type | OTP | MTP | OTP | OTP |
| Lead Count (#) | 20 | 24 | 20 | 16 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 | 3.0 x 3.0 | 2.0 x 3.0 | 2.0 x 2.0 |
| Temp. Range (°C) | -40 to +105°C | -40 to +85°C | -40 to +85°C | -40 to +85°C |
Applications
- Consumer Electronics
- Handheld and Portable Electronics
- Industrial Automation and Process Control
- Personal Computers and Servers Battery
- Voltage and Current Monitoring
- Adjustable Precision Threshold
- Sensor Offset Trimming/Calibration
- Tunable Analog Filters
- Operational Amplifier Adjustable Gain and Offset
- Adjustable Voltage-to-Current Conversions
- Smartphones and Fitness Bands
- Notebook and Tablet PC
Applied Filters:

