Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Fifteen Combinatorial Look-Up Tables (LUTs)
- Five 2-bit LUTs
- Nine 3-bit LUTs
- One 4-bit LUT
- Two Combination Function Macrocell
- One Selectable DFF/Latch or 2-bit LUT
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay - 16 Stage/3 Output
- Eight Counter/Delay Generators (CNT/DLY)
- Two 14-bit Delay/Counter
- One 14-bit Delay/Counter with External Clock/Reset
- Three 8-bit Delay/Counters
- Two 8-bit Delay/Counters with External Clock/Reset
- Six D Flip-Flop/Latches (DFF)
- Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Functions - 2 Deglitch Filters
- RC Oscillator (RC OSC)
- Fifteen Combinatorial Look-Up Tables (LUTs)
Description
The SLG46170 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46170. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 12 |
| CNT/DLY (Max) (#) | 8 |
| LUTs (Max) (#) | 17 |
| DFF (Max) (#) | 6 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | RC OSC |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 2.2 | 14 | 0.4 |
Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics
Loading
Filters
Software & Tools
Sample Code
Simulation Models
Renesas GreenPAK ICs integrate analog and digital functions on one chip, reducing cost, size, and power. Design custom ICs in minutes with GreenPAK Designer for faster, flexible production.